Linear Actuator MTE Belt-Driven

Belt Driven Linear Actuator with Two Profile Rail Guides - MTE Series

  • Frame Sizes: 55 and 80 mm square
  • Max Load (Fz): 9,180 N (55) and 17,170 N (80)
  • Max Stroke: 6,700 mm (263.78 in)
  • Min Stroke: 100 mm
  • Max Speed: 3 m/s (118 in/s)
  • Base Weight: 4.20 kg (55) and 8.00 kg (80)
  • Guidance: Two profile rail guides

Belt-driven linear actuators of the MTE Series use two recirculating ball profile rail guides, with one external rail and one internal rail, to provide higher load capacity than MTB actuators while remaining more compact than the dual-external-guide MTS Series. The external rail can be configured on either the right or left side, giving designers added flexibility for mounting, load orientation, and machine layout. The MTE Series combines fast, long-travel belt-driven motion with increased carriage support for applications that need more rigidity than a single-guide actuator platform. A steel-reinforced belt drive with adjustable tensioning helps maintain consistent performance over extended travel lengths, while the lightweight, corrosion-resistant aluminum housing helps reduce friction, noise, and vibration. Available in 55 mm x 55 mm and 80 mm x 80 mm cross sections, MTE belt-driven linear actuators support horizontal loads up to 17,170 N (3,860 lb) and stroke lengths up to 6,700 mm (263.78 in). This makes them well suited for gantries, packaging machinery, material handling systems, pick-and-place automation, machine loading, and other applications requiring long stroke capability with added load support in a compact actuator design.

Data Sheet Preview
Web Catalog Web Catalog Video Quote Configure
Configure Custom (opens in a new tab)

Filter

Filter Results

Products (6)

MTE Series
NameFrame Size mmBody Length mmCarriage TypeDrive TypeMax Horizontal Load (N)Max Stroke (mm)Shaft Dia. (mm)Shaft TypePriceActions
MTE080D-2500-19L1L280 2500 Profile Rail Belt 17170 2220 19 Left Male $7,075.96 Shop
MTE080D-1000-16F1L280 1000 Profile Rail Belt 17170 720 16 Female Hollow $4,114.96 Shop
MTE080D-0500-16F1L280 500 Profile Rail Belt 17170 220 16 Female Hollow $3,127.96 Shop
MTE055D-4000-16L1L255 4000 Profile Rail Belt 9180 3800 16 Left Male $7,408.00 Shop
MTE055D-1000-12F1L255 1000 Profile Rail Belt 9180 800 12 Female Hollow $3,029.50 Shop
MTE055D-0250-16L1R255 250 Profile Rail Belt 9180 50 16 Left Male $1,934.88 Shop