Belt Driven Linear Actuator MTE055D-0250-16L1R2 Length: 250mm Cross Section: 55x55mm

  • Max Speed: 3 m/s (118.11 in/s)
  • Max Load (Fy / Fz): 9,180 N (2,063.75 lbf)
  • Max Load (Fx): 820 N (184 lbf)
  • Max Moment (My / Mz): 345 Nm (3,053.51 lbf-in)
  • Repeatability: ±0.05 mm (±0.002 in)
  • Frame Size: 55 x 55 mm (2.17 x 2.17 in)
  • Guideway: Dual ball guide — one internal and one external rail
  • Drive: Steel-reinforced belt, 16 mm left male input shaft
  • Motor Mounts: NEMA and metric motor mount kits available
  • Family stroke range 100 mm (3.94 in) to 6,700 mm (263.78 in)
Belt-driven linear actuator with a 250mm body length, 55mm x 55mm base profile, and one carriage supported by two recirculating ball profile rail guides: one internal guide and one external guide mounted on the right side. This MTE Series actuator uses a steel-reinforced timing belt with adjustable tensioning and a 16mm left male drive shaft for motor or gearbox integration. Compared with MTB actuators, which use a single profile rail guide, the MTE design adds a second guide for increased load capacity and rigidity while remaining more compact than MTS actuators with two external guides.

Motor Mount Kits

Use the configurator to select compatible motor mount kits.
Motor Mount Kits
$1,934.88
Configure Custom Features
Contact
Dimensions
Media
Charts
Resources
Approx. WeightWidthLengthHeight
10.02618276 lbs55 mm426 mm55 mm

*For complete dimensions see tab

Videos

Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview
PBC Linear Provides Fast Transfer Packaging Solution
PBC Linear Provides Fast Transfer Packaging Solution

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
How to Adjust Belt Tension on MT Actuators
blogOpen Link
A Million Pieces of Mail
blogOpen Link
High Speed Pick-and-Place Automation
blogOpen Link
Automated Packaging Systems
blogOpen Link
PBC Linear Actuators Put Medical Testing on the Fast-track
newsOpen Link
Large Printer Glides Smoothly Along PBC Linear Path
newsOpen Link
PBC Linear Provides Complete: Fast Automation Solution for Medical Sample Equipment
newsOpen Link
Part Number Carriage Type Drive Type Max Horizontal Load (N) Max Stroke (mm)
MTE055D-0250-16L1R2 Profile Rail Belt 9,180 50
MTE055D-1000-12F1L2 Profile Rail Belt 9,180 800
MTE055D-4000-16L1L2 Profile Rail Belt 9,180 3,800
MTE080D-0500-16F1L2 Profile Rail Belt 17,170 220
MTE080D-1000-16F1L2 Profile Rail Belt 17,170 720
MTE080D-2500-19L1L2 Profile Rail Belt 17,170 2,220

3D Models

SolidWorks >=2006
cadDownload
STEP AP214
cadDownload
IGES 5.3
cadDownload

Catalogs & Datasheets

MTE Series Datasheet
datasheetOpen Link

Application Fit

  • Multi-Axis Cartesian Gantries
  • Y-Axis of Gantry Systems
  • Space-Constrained Machine Designs
  • Long Strokes at High Speed

Selection Notes: Dual ball guide system with one internal and one external rail — the most compact of the MT Series · Stiffer and higher-capacity than the MTB Series, in a smaller envelope than the MTS Series · Carriage can be mounted in either orientation; no option for multiple carriages · Body lengths over 1,500 mm: consult the factory. Profile rail is segmented over 1 m · Limit switches must be used to stop the carriage reaching the end blocks