Linear Actuator MTE Belt-Driven

Belt Driven Linear Actuator with Two Profile Rail Guides - MTE Series

Belt-driven linear actuators of the MTE Series use two recirculating ball profile rail guides, with one external rail and one internal rail, to provide higher load capacity than MTB actuators while remaining more compact than the dual-external-guide MTS Series. The external rail can be configured on either the right or left side, giving designers added flexibility for mounting, load orientation, and machine layout. The MTE Series combines fast, long-travel belt-driven motion with increased carriage support for applications that need more rigidity than a single-guide actuator platform. A steel-reinforced belt drive with adjustable tensioning helps maintain consistent performance over extended travel lengths, while the lightweight, corrosion-resistant aluminum housing helps reduce friction, noise, and vibration. Available in 55 mm x 55 mm and 80 mm x 80 mm cross sections, MTE belt-driven linear actuators support horizontal loads up to 17,170 N (3,860 lb) and stroke lengths up to 6,700 mm (263.78 in). This makes them well suited for gantries, packaging machinery, material handling systems, pick-and-place automation, machine loading, and other applications requiring long stroke capability with added load support in a compact actuator design.

More About Belt Driven Linear Actuator with Two Profile Rail Guides - MTE Series

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
6 products
Belt-driven linear actuator with a 2500mm body length, compact 80mm x 80mm aluminum base profile, and one carriage supported by dual recirculating ball profile rail guides: one internal guide and one left-side external guide. The MTE design adds rigidity and load capacity compared with MTB actuators that use a single..
$7,075.96
Belt-driven linear actuator with a 1000mm body length, compact 80mm x 80mm aluminum base profile, and one carriage supported by dual recirculating ball profile rail guides: one internal guide and one left-side external guide. The MTE design adds rigidity and load capacity compared with MTB actuators that use a single..
$4,114.96
Belt-driven linear actuator with a 500mm length, 80mm x 80mm compact aluminum base profile, and one carriage supported by dual recirculating ball profile rail guides: one internal guide and one left-side external guide. The MTE design adds rigidity and load capacity more than MTB actuators that use a single profile..
$3,127.96
Belt-driven linear actuator with a 4000mm body length, 55mm x 55mm base profile, and one carriage supported by two recirculating ball profile rail guides: one internal guide and one external guide mounted on the left side. This MTE Series actuator uses a steel-reinforced timing belt with adjustable tensioning and a..
$7,408.00
Belt-driven linear actuator with a 1000mm body length, 55mm x 55mm base profile, and one carriage supported by two recirculating ball profile rail guides: one internal guide and one external guide mounted on the left side. This MTE Series actuator uses a steel-reinforced timing belt with adjustable tensioning and a..
$3,029.50
Belt-driven linear actuator with a 250mm body length, 55mm x 55mm base profile, and one carriage supported by two recirculating ball profile rail guides: one internal guide and one external guide mounted on the right side. This MTE Series actuator uses a steel-reinforced timing belt with adjustable tensioning and a..
$1,934.88

Belt Driven Linear Actuator with Two Profile Rail Guides - MTE Series

6 products

Belt-driven linear actuators of the MTE Series use two recirculating ball profile rail guides, with one external rail and one internal rail, to provide higher load capacity than MTB actuators while remaining more compact than the dual-external-guide MTS Series. The external rail can be configured on either the right or left side, giving designers added flexibility for mounting, load orientation, and machine layout. The MTE Series combines fast, long-travel belt-driven motion with increased carriage support for applications that need more rigidity than a single-guide actuator platform. A steel-reinforced belt drive with adjustable tensioning helps maintain consistent performance over extended travel lengths, while the lightweight, corrosion-resistant aluminum housing helps reduce friction, noise, and vibration. Available in 55 mm x 55 mm and 80 mm x 80 mm cross sections, MTE belt-driven linear actuators support horizontal loads up to 17,170 N (3,860 lb) and stroke lengths up to 6,700 mm (263.78 in). This makes them well suited for gantries, packaging machinery, material handling systems, pick-and-place automation, machine loading, and other applications requiring long stroke capability with added load support in a compact actuator design.

  • Car and rail cross section: min 89 mm x 77mm - max 114 mm x 105 mm
  • Maximum horizontal payload: 3,860 lb (17,170 N)
  • Maximum stroke length: 6,700 mm (263.78 in)
  • Belt-driven system with adjustable tension
  • Lightweight and corrosion-resistant construction