Ball Screw Assemblies - Cylindrical Nuts

Ball Screws with External Threaded Nuts

  • Max Static Load: 2,180 N
  • Max Dynamic Load: 1,490 N
  • Screw Diameters: 6 mm to 10 mm
  • Leads: 1 mm to 2.5 mm
  • Screw Lengths: 150 mm to 500 mm
  • Accuracy Grade: Grade 10
  • Screw Finish: Rolled

Miniature ball screw assemblies with externally threaded cylindrical nuts combine Grade 10 precision-rolled steel screw shafts with compact nuts that mount directly into matching internally threaded housings or machine components. Unlike smooth cylindrical CNS nuts with polymer wipers, these TRS nuts use right-facing external mounting threads as standard and omit wipers for simpler, space-saving integration.

Catalog Preview
Web Catalog Web Catalog Video Quote Configure
Configure Custom (opens in a new tab)

Filter

Filter Results

Products (12)

BSR Miniature Ball Screw with Threaded Cylindrical Nut
BSR Miniature Ball Screw with Threaded Cylindrical Nut dimension drawing

*Full dimensions shown on individual product pages

NameDia. mmLead mmLength mmCa (N)Coa (N)PriceActions
BSR0602ATXR-0150-TRS-NNN-NNN-N6 2 150 1050 1140 $143.33 Shop
BSR08025TXR-0150-TRS-NNN-NNN-N8 2.5 150 1320 1700 $146.27 Shop
BSR0802ATXR-0150-TRS-NNN-NNN-N8 2 150 1320 1700 $143.33 Shop
BSR0801ATXR-0150-TRS-NNN-NNN-N8 1 150 900 1340 $143.33 Shop
BSR0601ATXR-0150-TRS-NNN-NNN-N6 1 150 740 970 $143.33 Shop
BSR0801ATXR-0250-TRS-NNN-NNN-N8 1 250 900 1340 $153.13 Shop
BSR1002ATXR-0200-TRS-NNN-NNN-N10 2 200 1490 2180 $148.22 Shop
BSR0601ATXR-0250-TRS-NNN-NNN-N6 1 250 740 970 $153.13 Shop
BSR0802ATXR-0250-TRS-NNN-NNN-N8 2 250 1320 1700 $153.13 Shop
BSR1002ATXR-0500-TRS-NNN-NNN-N10 2 500 1490 2180 $177.64 Shop
BSR08025TXR-0250-TRS-NNN-NNN-N8 2.5 250 1320 1700 $158.03 Shop
BSR0602ATXR-0250-TRS-NNN-NNN-N6 2 250 1050 1140 $155.09 Shop