Ball Screw Assembly - External Threaded Nut BSR0801ATXR-0250-TRS-NNN-NNN-N 8mmx1mmx250mm

  • Max Static Load: 1,340 N
  • Max Dynamic Load: 900 N
  • Accuracy Grade: Grade 10
  • Backlash: Standard, 0.05 mm max
  • Screw Length: 250 mm
Ball screw, 8mm diameter, 1mm lead, 250mm length, with a TRS cylindrical nut featuring right-facing external mounting threads. Unlike the smooth CNS nut with polymer wipers, the TRS nut mounts directly into a mating threaded component and has no wipers. The 1mm lead supports fine positioning and controlled linear travel, while the Grade 10 precision-rolled screw provides accurate motion across its length.

Lengths:

150 mm 250 mm
$153.13
Configure Custom Features
Contact
Resources
View Catalog
Dimensions
Media
Charts
Resources
External thread ball nut dimension drawing: nut outside diameter, threaded length, nut length and external thread size
Ød1Ød2PhDwØDB
7.95 mm7.29 mm1 mm0.8 mm16 mm14 mm
LL1L2External ThreadScrew LengthApprox. Weight
22 mm6.4 mm11.7 mmM14 x 1250 mm0.3 lbs

*For complete dimensions see tab

News & Blogs

Miniature Ball Screws Available
blogOpen Link
Cylindrical ball screw nut assemblies from PBC Linear in various sizes: Ø10 x 2, Ø8 x 2.5, Ø8 x 2, Ø8 x 1, Ø6 x 2, and Ø6 x 1.
The dimensions of cylindrical ball screw nuts offered from PBC Linear.
Dia. x Lead
mm
ØD
mm
B
mm
L
mm
L1
mm
L2
mm
External Thread
mm
6 x 1 12.5 12 18 4.5 9.9 M10
6 x 2 16.0 14 22 6.4 11.7 M12
8 x 1 16.0 14 22 6.4 11.7 M14
8 x 2 16.0 17 25 2.1 8.9 M14
8 x 2.5 16.0 18 26 7.6 15.8 M14
10 x 2 18.0 20 28 8.9 18.0 M16
Dia. x Lead
mm
Static
Coa (kN)
Dynamic
Ca (kN)
6 x 1 0.97 0.74
6 x 2 1.14 1.05
8 x 1 1.34 0.90
8 x 2 1.70 1.32
8 x 2.5 1.70 1.32
10 x 2 2.18 1.49
Dia. x Lead
mm
Screw OD
d1 (mm)
Screw Root Ø
d2 (mm)
Lead
Ph (mm)
Ball Diameter
Dw (mm)
Starts x Circuits
6 x 15.955.3710.81 x 3
6 x 25.955.1321.21 x 3
8 x 17.957.2910.81 x 4
8 x 27.957.0821.21 x 3
8 x 2.57.957.072.51.21 x 3
10 x 29.959.0921.21 x 3

Cylindrical nuts that have external threads do not have wipers. The static and dynamic load ratings of PBC Linear ball screws were determined by the ISO 3408 standard calculations. The dynamic load rating, Ca, is the load at which 90% of properly lubricated identical ball screws will reach 1 x 106 revolutions. The static load rating, Coa, is an axial static load which will produce a permanent deformation at contact points of the steel balls to ball grooves equal to 0.01% of the ball diameter.

Catalogs & Datasheets

Ball Screw Technology Catalog
catalogOpen Link
Web Catalog
catalogOpen Link