Ball Screw Assembly - External Threaded Nut BSR0601ATXR-0150-TRS-NNN-NNN-N 6mmx1mmx150mm

Miniature ball screw, 6mm diameter, 1mm lead, 150mm length, with a TRS cylindrical nut featuring right-facing external mounting threads. Unlike the smooth CNS nut with polymer wipers, the TRS nut mounts directly into a mating threaded component and has no wipers. The 1mm lead supports fine positioning and controlled linear travel, while the Grade 10 precision-rolled screw provides accurate motion across its length. The standard-fit nut has up to 0.05mm backlash; you can use the custom configurator to select a transitional-fit nut with no more than 0.008mm backlash for reduced play and more responsive direction changes.

  • TRS cylindrical nut with right-facing external threads
  • External threads allow direct mounting into a mating threaded component
  • Unlike the smooth CNS nut with polymer wipers, the TRS nut has no wipers
  • 6mm-diameter Grade 10 precision-rolled ball screw
  • 1mm lead for fine positioning and controlled travel
  • Compact mounting design for precision equipment and automation systems
  • Use the custom configurator for a left-facing threaded nut 
  • Custom screw lengths available through the configurator
  • Standard-fit nut: maximum backlash of 0.05mm
  • Optional transitional-fit nut: maximum 0.008mm backlash and 3% preload
$143.33
Configure Custom Features
Dimensions
Resources

Product Dimensions

Approx. Weight
0.2 lbs

Catalogs & Datasheets

Ball Screw Technology Catalog
catalogOpen Link
Web Catalog
catalogOpen Link

News & Blogs

Miniature Ball Screws Available
blogOpen Link