LE174S-T0804-75-AR1-0-150

External Nut Lead Screw Linear Actuators - LE Series

External-nut lead screw actuators convert motor rotation into controlled linear motion. The lead screw forms the motor shaft, while a restrained nut remains outside the motor body. As the motor turns the screw, the nut is forced to travel axially in a straight line, allowing the attached component to move directly with it. External guidance supports the load and prevents the nut from rotating. Screw lead determines the distance traveled per motor revolution. Finer leads generally favor thrust and positioning resolution, while larger leads provide faster linear travel. Motor size, screw diameter, lead, and nut style together determine the actuator’s speed, force, accuracy, and installation requirements. PBC Linear LE Series external-nut lead screw actuators are available with NEMA 08, 11, 14, 17, and 23 stepper motors, multiple motor body lengths, and metric or imperial screws. Standard nuts suit general positioning, while anti-backlash nuts reduce axial play for better accuracy and repeatability. Available configurations range from compact fine-lead actuators to longer, faster-travel assemblies.

More About External Nut Lead Screw Linear Actuators - LE Series

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
10 products
Lead screw linear actuator 250mm long, with a 10mm screw diameter, 10.5mm lead, NEMA 23 stepper motor, and external round standard nut. The motor rotates the screw, forcing the restrained nut to travel axially in a straight line. The 10.5mm lead provides faster linear travel per revolution, while the motor..
$261.78
Lead screw linear actuator 50mm long, with a 0.138in (3.51mm) screw diameter, 0.024in lead, NEMA 08 stepper motor, and external round standard nut. The motor rotates the screw, forcing the restrained nut to travel axially in a straight line. The fine 0.024in lead provides controlled travel and fine positioning resolution..
$174.38
Lead screw linear actuator 400mm long, with a 10mm screw diameter, 10.5mm lead, NEMA 23 stepper motor, and external round standard nut. The motor rotates the screw, forcing the restrained nut to travel axially in a straight line. The 10.5mm lead provides faster linear travel per revolution, while the motor..
$280.25
Lead screw linear actuator 75mm long, with an 8mm screw diameter, 4mm lead, NEMA 17 stepper motor, and external round standard nut. Motor rotation turns the screw and forces the restrained nut to travel axially in a straight line. The 4mm lead balances torque, speed, thrust, and positioning control, while..
$207.01
Lead screw linear actuator 150mm long, with a 6.5mm screw diameter, 3mm lead, NEMA 11 stepper motor, and external round standard nut. The motor rotates the screw, forcing the restrained nut to travel axially in a straight line. The 3mm lead balances torque, thrust, linear speed, and positioning control, while..
$193.33
Lead screw linear actuator 250mm long, with an 8mm screw diameter, 4mm lead, NEMA 17 stepper motor, and external round standard nut. As the motor turns the screw, the nut is held from rotating by the attached load or external guidance, forcing it to travel axially in a straight line...
$228.56
Lead screw linear actuator 200mm long, with a 0.25in (6.35mm) screw diameter, 1/4in lead, NEMA 14 stepper motor, and external round standard nut. Motor rotation turns the screw and forces the restrained nut to travel axially in a straight line. The 1/4in lead provides faster linear travel per revolution, while..
$226.08
Lead screw linear actuator 50mm long, with a 0.25in (6.35mm) screw diameter, 1/4in lead, NEMA 14 stepper motor, and external round standard nut. Motor rotation turns the screw and forces the restrained nut to travel axially in a straight line. The 1/4in lead supports faster linear travel per revolution, while..
$207.61
Lead screw linear actuator 50mm long, with a 6.5mm screw diameter, 3mm lead, NEMA 11 stepper motor, and external round standard nut. The motor rotates the screw, forcing the restrained nut to travel axially in a straight line. The motor and 3mm lead work together to balance torque, thrust, linear..
$181.02
Lead screw linear actuator 150mm long, with a 0.138in (3.51mm) screw diameter, 0.024in lead, NEMA 08 stepper motor, and external round standard nut. The motor rotates the screw, forcing the restrained nut to travel axially in a straight line. The fine 0.024in lead provides controlled travel and fine positioning resolution..
$186.69

External Nut Lead Screw Linear Actuators - LE Series

10 products

Extended lead time. Contact us for details or alternatives.

External-nut lead screw actuators are motorized lead screw assemblies that convert rotary motion into controlled linear travel. The lead screw is integrated with the stepper motor shaft, while the drive nut remains outside the motor body. As the motor rotates the screw, the nut must be restrained from turning by the attached load or an external guide, forcing it to move axially in a straight line. The moving component can mount directly to the nut, making this design a compact and adaptable solution for positioning, adjustment, dispensing, automation, and other controlled-motion applications.

Screw lead determines how far the nut travels with each motor revolution. Finer leads generally provide greater mechanical advantage, thrust, and positioning resolution, while larger leads provide faster linear travel per revolution. The motor, screw diameter, lead, and nut design work together to determine the actuator’s speed, force, accuracy, and available travel. Because the external nut and attached load require support and anti-rotation, these actuators are normally used with a separate linear guide, rail-supported shaft, or other guidance system.

PBC Linear® LE Series external-nut lead screw actuators integrate the screw directly into NEMA 08, 11, 14, 17, or 23 stepper motors. Metric and imperial screw options, multiple leads, several motor body lengths, and different nut configurations allow designers to match the actuator to available space and motion requirements. Standard nuts support general positioning applications, while anti-backlash nuts reduce axial play for improved positioning accuracy and repeatability.

The LE Series is available with external round nuts that provide a convenient connection point for the moving load. Product configurations include compact NEMA 11 and NEMA 14 actuators for space-limited equipment, NEMA 17 options for general automation, and larger NEMA 23 models for applications requiring more motor torque. Available actuator lengths, screw diameters, and leads provide options ranging from short, fine-lead positioning assemblies to longer actuators designed for faster linear travel.

 

Features and benefits

  • Lead screw is integrated directly with the motor shaft
  • Motor rotates the screw, forcing the restrained nut to travel axially in a straight line
  • External nut provides a direct mounting point for the moving component
  • Standard and anti-backlash nut options
  • Metric and imperial lead screw options
  • Multiple screw diameters and leads for different speed, thrust, and resolution requirements
  • Finer leads favor thrust and positioning resolution
  • Larger leads provide faster linear travel per revolution
  • NEMA 08, 11, 14, 17, and 23 motor frame sizes
  • Multiple motor body lengths for different torque and space requirements
  • External guidance supports the load and prevents nut rotation
  • RoHS compliant
  • Class B insulation
  • Operating temperature range: 0°C to +50°C
  • Step accuracy: ±5%

Frequently Asked Questions

Are external nut lead screw actuators captive or non-captive?
External nut lead screw actuators are a separate actuator configuration. The motor rotates the lead screw while the restrained external nut moves axially along it. In a captive lead screw actuator, the screw extends and retracts from the motor. In a non-captive lead screw actuator, the screw passes through the motor.
How does an external nut lead screw actuator work?
The motor rotates the lead screw, forcing the restrained external nut to travel axially in a straight line. The moving component can be mounted directly to the nut.
What prevents the nut on an external nut lead screw assembly from rotating?
The attached load or an external linear guide restrains the nut from rotating. This converts lead screw rotation into controlled linear motion.
What is lead on a lead screw linear actuator?
Lead is the distance the nut travels during one complete revolution of the screw. For example, a 4mm lead moves the nut 4mm per revolution.
How does screw lead affect a lead screw actuator's speed and thrust?
A larger lead provides faster linear travel per revolution. A finer lead generally provides greater mechanical advantage, higher thrust, and finer positioning resolution.
What is the difference between standard and anti-backlash lead screw nuts?
A standard nut is suitable for general linear positioning. An anti-backlash nut reduces axial play between the nut and lead screw for better positioning accuracy and repeatability.
Do external nut lead screw actuators require a linear guide?
Yes. External guidance supports the moving load and prevents the nut from rotating. The lead screw actuator should not serve as the only structural guide for the load.
What motor sizes are available for PBC Linear LE Series lead screw actuators?
PBC Linear LE Series external nut lead screw actuators are available in NEMA 08, 11, 14, 17, and 23 frame sizes with multiple motor body lengths.
Are metric and imperial external nut lead screw assemblies available?
Yes. PBC Linear LE Series lead screw actuator assemblies are available with metric and imperial screw diameters and leads.
What applications use external nut lead screw linear actuators?
External nut lead screw linear actuators are used for positioning, adjustment, dispensing, automation, laboratory equipment, and compact motion-control systems.