Lead Screw Linear Actuator LE115S-T6503-50-AR0-S-100 External Nut NEMA 11 Motor, Length: 50mm
- Screw Length: 50 mm
- Lead Screw: 6.5 mm dia. x 3 mm lead
- Motor: NEMA 11
- Standard and anti-backlash nut options
Lead screw linear actuator 50mm long, with a 6.5mm screw diameter, 3mm lead, NEMA 11 stepper motor, and external round standard nut. The motor rotates the screw, forcing the restrained nut to travel axially in a straight line. The motor and 3mm lead work together to balance torque, thrust, linear speed, and positioning control, while the external nut allows the moving component to mount directly to it.
Lead screw linear actuator 50mm long, with a 6.5mm screw diameter, 3mm lead, NEMA 11 stepper motor, and external round standard nut. The motor rotates the screw, forcing the restrained nut to travel axially in a straight line. The motor and 3mm lead work together to balance torque, thrust, linear speed, and positioning control, while the external nut allows the moving component to mount directly to it. Rated current: 1.00A. The screw end is machined to a journal, giving you a seat for a support bearing at the free end of the screw.
- Lead time on this item is currently extended. Contact us for details or alternatives.
- Lead screw linear actuator with external round standard nut
- Length: 50mm
- Screw diameter: 6.5mm
- Lead: 3mm per revolution
- Motor: NEMA 11 stepper motor
- Rated current: 1.00A
- Motor rotates the screw, forcing the restrained nut to travel axially in a straight line
- External nut allows the moving component to mount directly to it
- Motor and 3mm lead balance torque, thrust, speed, and positioning control
- External guidance supports the load and prevents the nut from rotating
- Compact 50mm length suits space-limited applications
- Machined screw end (S option) provides a journal for a support bearing
- S end machining is the standard configuration for this series
Resources
View Data Sheet


