Lead Screw Linear Actuator LE174S-T0804-75-AR1-S-150 External Nut NEMA 17 Motor, Length: 75mm

  • Screw Length: 75 mm
  • Lead Screw: 8 mm dia. x 4 mm lead
  • Motor: NEMA 17
  • Standard and anti-backlash nut options
Lead screw linear actuator 75mm long, with an 8mm screw diameter, 4mm lead, NEMA 17 stepper motor, and external round standard nut. Motor rotation turns the screw and forces the restrained nut to travel axially in a straight line. The 4mm lead balances torque, speed, thrust, and positioning control, while the external nut allows the moving component to mount directly to it.
$207.01
Configure Custom Features
Contact
Dimensions
Media
Charts
Resources
LE Series NEMA 17 dimensioned drawing

*For complete dimensions see tab

Videos

Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link

LE Series NEMA 17 motor

NEMA frame size42 mm
Motor body length (max)34 mm
Step angle1.8°
Phases2
Steps per revolution200
Step accuracy±5%
IP rating40
ApprovalsRoHS
Operating temperature−20 °C to +50 °C
Insulation classB (130 °C)
Insulation resistance100 MΩ

Dimensions

LE Series NEMA 17 dimensioned drawing

Speed / force reference curves

LE Series NEMA 17 speed versus force reference curves

Figures from the LE Series data sheet.

3D Models

STEP AP214
cadDownload
SolidWorks >=2006
3dView

Catalogs & Datasheets

Data Sheet
Open Link