Lead Screw Actuator LE081K-E03006-150-AR0-S-040 External Nut NEMA 08 Motor, Length: 150mm
- Screw Length: 150 mm
- Lead Screw: 0.138 in (3.51 mm) dia. x 0.024 in lead
- Motor: NEMA 8
- Standard and anti-backlash nut options
Lead screw linear actuator 150mm long, with a 0.138in (3.51mm) screw diameter, 0.024in lead, NEMA 08 stepper motor, and external round standard nut. The motor rotates the screw, forcing the restrained nut to travel axially in a straight line. The fine 0.024in lead provides controlled travel and fine positioning resolution per revolution, while the compact motor supplies torque for precise, efficient motion in space-limited equipment.
Lead screw linear actuator 150mm long, with a 0.138in (3.51mm) screw diameter, 0.024in lead, NEMA 08 stepper motor, and external round standard nut. The motor rotates the screw, forcing the restrained nut to travel axially in a straight line. The fine 0.024in lead provides controlled travel and fine positioning resolution per revolution, while the compact motor supplies torque for precise, efficient motion in space-limited equipment. The external nut allows the moving component to mount directly to it. Rated current: 0.40A. The screw end is machined to a journal, 2.5mm in diameter and 2.5mm long, giving you a seat for a support bearing at the free end of the screw.
- Lead time on this item is currently extended. Contact us for details or alternatives.
- Lead screw linear actuator with external round standard nut
- Length: 150mm
- Screw diameter: 0.138in (3.51mm)
- Lead: 0.024in per revolution
- Motor: NEMA 08 stepper motor
- Rated current: 0.40A
- Motor rotates the screw, forcing the restrained nut to travel axially in a straight line
- External nut allows the moving component to mount directly to it
- Fine 0.024in lead supports controlled travel and precise positioning
- Compact motor supplies torque for efficient linear motion
- External guidance supports the load and prevents the nut from rotating
- Suitable for compact automation and space-limited positioning systems
- Machined screw end (S option): 2.5mm diameter x 2.5mm long journal for a support bearing
- S end machining is the standard configuration for this series


