Closed Linear Bearing - Injection Molded Polymer Lining

EconoGlide Plain Linear Bearings – Closed

EconoGlide™ closed-shell plain linear bearings use an injection-molded Frelon® IM polymer liner with lubricant impregnated into the liner pores for maintenance-free axial motion on end-supported round shafts, providing a cost-effective choice for accessible machinery where short downtime is the norm. Inner-diameter channels help move dust away from the shaft surface, making them well suited for dirty, dusty or clean environments where vibration, shock, oscillation, or rotational motion can lead recirculating ball bearings to potential catastrophic failure. For truly harsh or hard-to-access applications where downtime is costly, such as equipment exposed to welding spatter that must be brushed away from the shaft surface, PBC Linear premium Simplicity® plain linear bearings are typically the better choice. Available in inch ID sizes from 3/8" to 2" and ISO metric sizes from 10 mm to 50 mm, they are interchangeable with many linear ball bearings and some bronze bushings, making them a practical economical option for maintenance-free operation. Constructed with anodized aluminum shells, they include mounting options such as O-ring and retaining ring grooves.

More About EconoGlide Plain Linear Bearings – Closed

Ways to Order

Catalog Preview
Video Video Features Features
16 products
Closed plain linear bearing with a 1/2" ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$13.92
Closed plain linear bearing with a 5/8" ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$15.65
Closed plain linear bearing with a 20mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$19.84
Closed plain linear bearing with a 10mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$13.75
Closed plain linear bearing with a 1.25" ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$48.24
Closed plain linear bearing with a 3/8" ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$13.05
Closed plain linear bearing with a 5/8" ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$14.43
Closed plain linear bearing with a 1" ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$28.56
Closed plain linear bearing with a 1.5" ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$55.81
Closed plain linear bearing with a 2" ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$97.35
Closed plain linear bearing with a 50mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$106.04
Closed plain linear bearing with a 40mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$60.75
Closed plain linear bearing with a 30mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$51.63
Closed plain linear bearing with a 25mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$31.33
Closed plain linear bearing with a 16mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$17.39
EconoGlide closed-shell plain linear bearing with a 12mm ID, designed as a low-cost alternative to popular polymer-lined linear bearings for cleaner applications and easy-access machinery. Encased in an anodized aluminum shell, this standard-sized bearing uses a self-lubricating, injection-molded Frelon® IM liner made from grease-impregnated polymer material for smooth, quiet, maintenance-free..
$14.34

EconoGlide Plain Linear Bearings – Closed

16 products

EconoGlide™ closed-shell plain linear bearings use an injection-molded Frelon® IM polymer liner with lubricant impregnated into the liner pores for maintenance-free axial motion on end-supported round shafts, providing a cost-effective choice for accessible machinery where short downtime is the norm. Inner-diameter channels help move dust away from the shaft surface, making them well suited for dirty, dusty or clean environments where vibration, shock, oscillation, or rotational motion can lead recirculating ball bearings to potential catastrophic failure. For truly harsh or hard-to-access applications where downtime is costly, such as equipment exposed to welding spatter that must be brushed away from the shaft surface, PBC Linear premium Simplicity® plain linear bearings are typically the better choice. Available in inch ID sizes from 3/8" to 2" and ISO metric sizes from 10 mm to 50 mm, they are interchangeable with many linear ball bearings and some bronze bushings, making them a practical economical option for maintenance-free operation. Constructed with anodized aluminum shells, they include mounting options such as O-ring and retaining ring grooves.

  • Temperature Rating: -58ºF/+194ºF (-50ºC/+90ºC)
  • ID Sizes: Available from 3/8” to 2” Inch Series, 10 mm to 50 mm Metric Series
  • Static Load Capacities: Up to 20,198 lb (89.85 kN)
  • Maximum Speed: Up to 1.5 m/s
  • Shell Material: Anodized aluminum
  • Self-Lubricating: Provides oil-free operation
  • Mounting Options: O-ring and retaining ring grooves for multiple mounting options
  • Vibration Damping: Ensures smooth and quiet operation
  • Designed for use with end-supported shafting or linear rail supported shafts
  • Interchangeable with linear ball bearings and some bronze bushings