EconoGlide™ Plain Linear Bearings: A Low-Cost Polymer Lined Alternative

EconoGlide™ Plain Linear Bearings: A Low-Cost Polymer Lined Alternative

econoglide linear bearing 3D EconoGlide™ Plain Linear Bearings: A Low-Cost Polymer Lined Alternative

Selecting the right plain linear bearing can make or break a linear motion system. Equipment designers need components that are reliable, low-maintenance, economical, and capable of operating in less-than-perfect environments. While traditional linear ball bearings offer high precision and smooth rolling motion, they can struggle when exposed to dust, dirt, debris, or light contamination. They also typically require ongoing lubrication and maintenance, which can add cost and complexity over time.

The new EconoGlide™ line from PBC Linear provides a practical alternative for cost-sensitive linear motion applications. Designed with an injection-molded, self-lubricating Frelon® IM polymer liner, EconoGlide bearings deliver maintenance-free operation, quiet motion, corrosion resistance, and dependable load capacity without the need for external lubrication in typical applications.

These bearings are especially useful in systems where conditions are not severe enough to require a premium bonded liner, such as those found in the Simplicity® series, but where ball bearings may be vulnerable to contamination or lubricant-related maintenance. For applications with light to moderate contamination, short replacement windows, and a need for smooth, oil-free motion, EconoGlide offers a value-focused solution that balances performance, durability, and cost.


What Makes EconoGlide Linear Bearings Different?

EconoGlide linear bearings are built using Frelon IM liner technology. FrelonIM is a high-performance, grease-impregnated material engineered for consistent, long-life operation. Instead of relying on rolling elements like balls, EconoGlide uses a plain bearing surface that makes full contact with the shaft.

Like with PBC Simplicity linear bearings, a transfer process occurs as the bearing runs. Microscopic amounts of lubricant embedded in the Frelon IM material are gradually released and form a thin, uniform film on the shaft surface. This film reduces friction and wear over time, allowing the bearing to operate smoothly without external lubrication.

Key benefits include:

  • Maintenance-free operation
  • Oil-free, clean performance
  • Reduced wear and longer service life
  • High return on investment
polymer plain linear bearing liner

Choosing the Right Linear Bearing

PBC Linear offers three core linear bearing technologies to meet different application needs:

If your application prioritizes low maintenance, corrosion resistance, quiet motion, and affordability, EconoGlide is often the best fit.

EconoGlide plain linear bearing

EconoGlide™ Plain Linear Bearings

Price Level

small stack of coins = price of linear bearings from EconoGlide

Maintenance: Maintenance-Free

Ideal environment: Dusty, light contamination

Simplicity plain linear bearing

Simplicity® Plain Linear Bearings

Price Level

medium stack of coins

Maintenance: Maintenance-Free

Ideal environment: Harsh, heavy contamination

Linear ball bearing

Linear Ball Bearings

Price Level

large stack of coins

Maintenance: Requires lubrication

Ideal environment: Clean, controlled

Benefits of EconoGlide Linear Bearings

Designed for Real-World Environments

Dust, debris, and airborne particles can quickly damage ball bearings by contaminating rolling elements and raceways. EconoGlide plain linear bearings are built to handle these conditions with ease. The bearing design incorporates debris-channeling grooves that help move dirt and particles away from the load surface. Combined with the natural wiping action of the bearing material, this feature helps keep shafting clean for smooth motion.
This makes EconoGlide an excellent choice for:
• Packaging machinery
• Light industrial automation
• Material handling systems
• Woodworking and fabrication equipment
• Applications with light contamination or dust

bearing lsiding on shaft

Higher Load Capacity Than Ball Bearings

One of the most significant advantages of plain bearings vs. ball bearings is load distribution. The small contact points on ball bearings limit load capacity. The contact surface of EconoGlide bearings, by contrast, allow for load distribution across a larger surface area.
Because of this surface contact design, EconoGlide bearings can support higher static and dynamic loads than comparable linear ball bearings.

2 shafts showing how they differ under force

Frelon IM Maximum Performance Ratings:

These ratings make EconoGlide well suited for moderate-load, moderate-speed linear motion applications where strength and durability matter more than ultra-high precision. If higher load capacities are required, Simplicity plain bearings are recommended.

image showing : static load capacity: 5,076 psi, Dynamic Load Capacity: 2,175 psi, PV Rating 11,420 psixft/min

Smooth, Quiet Motion with Vibration Damping

Noise and vibration can shorten machine life and reduce system performance. Because EconoGlide bearings contain no rolling elements, they operate with naturally quiet sliding motion. The Frelon IM liner also helps absorb vibration, which reduces fretting corrosion and wear between components. This results in:
• Quieter machines
• Less vibration transfer to surrounding components
• Improved system longevity

chart showing ball/ vs econo bearing as it slides

Speed, Friction, and Operating Range

EconoGlide bearings provide dependable performance across a broad operating range.
Performance Highlights:
• Coefficient of Friction (Dry): 0.05–0.15
• Max Linear Speed: Up to 1.5 m/s (intermittent)
• Temperature Range: -58°F to 194°F (long-term)
• Short-Term Temperature Limit: 248°F
While EconoGlide bearings are designed for dry running, optional lubrication with silicone-based oil or grease can further reduce friction when required.

min and max temps shown on thermometers

Maximum Performance with Simplicity® 60 Plus Shafting

For optimal life and performance, EconoGlide plain linear bearings pair especially well with Simplicity® 60 Plus shafting. The shaft’s surface finish enhances the break-in and lubricant transfer process, promoting:

  • True self-lubrication
  • Stable, low friction
  • Extended bearing life
magnifying glass showing shaft surface effected by bearing liner

Corrosion and Chemical Resistance

EconoGlide bearings are built for environments where exposure to moisture, mild chemicals, or cleaning agents is a concern. The Frelon IM material offers resistance to:
• Oil and grease
• Diluted alkalis
• Weak acids (conditionally resistant)
They are also corrosion resistant and can handle moderate UV exposure, making them a reliable option for a wide range of industrial settings.

chemicals spilling on a bearing

Simplified System Design and Easy Installation

Another major advantage of EconoGlide bearings is ease of integration. Unlike some bearing solutions that require hardened shafts or extremely precise housing bores, EconoGlide simplifies system design.
Installation advantages include:
• No critical shaft hardness requirement
• Less demanding housing tolerances
• Lightweight construction
• Easy replacement for reduced downtime

close up of bearing in machine

The Smart Choice for Cost-Sensitive Linear Motion

EconoGlide plain linear bearings were developed specifically for engineers who need dependable linear motion without the cost or maintenance burden of ball bearings. They provide the ideal balance of performance, durability, and affordability.
Whether you're designing new automation equipment or upgrading an existing system, EconoGlide™ plain bearings from PBC Linear offer a self-lubricating, maintenance-free, and cost-effective solution built for real-world environments.

‹ ›
Cite This Page

Source: PBC Linear - “EconoGlide™ Plain Linear Bearings: A Low-Cost Polymer Lined Alternative”
https://pbclinear.com/blogs/blog/econoglide-plain-bearings-a-cost-effective-maintenance-free-alternative-to-linear-ball-bearings
Last updated: October 2026
Methodology: Content is based on PBC Linear product documentation, material performance data for Frelon® IM, and standard linear bearing engineering principles. Performance values are provided for general comparison; refer to current PBC Linear specifications for application-specific limits and ratings.