MTS Belt Driven Linear Actuators

External Dual Profile Linear Rail Guidance - Maximum Rigidity and Load Capacity

Belt-driven linear actuators in the MTS Series feature dual external recirculating ball profile rail guides that provide the highest rigidity, moment load resistance, and load capacity within the MT actuator family. Compared with MTB actuators, which use a single profile rail guide, and MTE actuators, which combine one internal and one external guide, MTS actuators use two fully external profile rail guides to maximize carriage stability and support under heavy loads and long spans.

Designed for demanding multi-axis systems, gantries, and large Cartesian automation platforms, the MTS Series combines high-speed belt-driven motion with strong structural support for applications requiring long strokes, elevated payloads, and precise guided movement. The steel-reinforced timing belt system with adjustable tensioning supports reliable performance across extended travel lengths, while the anodized aluminum body helps reduce weight, noise, and vibration without sacrificing strength.

A stainless steel strip seals along magnetic strips to help protect the actuator from contamination, and precision extrusions provide flat and perpendicular mounting surfaces for accurate installation and alignment. Available in multiple profile sizes and configurations, the MTS Series can be tailored to a wide range of automation, material handling, packaging, transfer, and industrial motion applications that require fast travel with maximum rigidity and load support.

Part Number Carriage Type Drive Type Max Horizontal Load (N) Max Stroke (mm) Shop Link
MTS055D-0250-16L12 Profile Rail Belt 10,800 36 Shop Now
MTS055D-1000-12F12 Profile Rail Belt 10,800 786 Shop Now
MTS055D-4000-16L12 Profile Rail Belt 10,800 3786 Shop Now
MTS080D-0500-16F12 Profile Rail Belt 20,200 196 Shop Now
MTS080D-1000-16F12 Profile Rail Belt 20,200 696 Shop Now
MTS080D-2500-19L12 Profile Rail Belt 20,200 2196 Shop Now