Plain Linear Pillow Block Bearings

Linear Bearings Self-Aligning and Self-Lubricating in a Mountable Housing

Plain linear bearing pillow blocks provide mountable housings for plain bearings, supporting sliding motion along round shafts. They are commonly used where a linear bearing must fasten directly to a machine frame or support structure. Typically available in standard industry sizes, they may also be offered in twin-size configurations for added bearing surface and support.

PBC Linear aluminum pillow block bearings use inserted self-lubricating Simplicity® bearings with bonded FrelonGOLD® liners for oil-free, maintenance-free operation. In aluminum housings, the inserted bearing is self-aligning and can tilt slightly within the housing, helping compensate for minor shaft deflection, slight parallel shaft misalignment, and limited rotational movement. This reduces binding, edge loading, and uneven wear in linear motion assemblies.

PBC Linear stainless steel pillow block bearings use straight-bore stainless steel housings with inserted stainless steel-shelled plain bearings. These stainless steel versions are non-self-aligning, creating a rigid assembly for single shaft applications where corrosion resistance, washdown compatibility, food or drug handling, and oil-free linear motion are required. Frelon®J liners are FDA compliant for food and drug handling machinery where the bearing does not directly contact food; choose food-contact FDA-compliant Frelon®W for direct food-contact applications.

These pillow blocks are built for applications where contamination, vibration, shock loads, washdowns, temperature extremes, lubricant maintenance difficulties, or poor machine accessibility can make rolling element bearings harder to maintain. FrelonGOLD® liners provide vibration dampening and reliable performance from -400°F to +400°F (-240°C to +204°C), while precision and compensated ID running clearance options allow the bearing to match application requirements.

Learn more about the benefits of the proprietary, self-lubricating Frelon® liner from PBC Linear

Benefits of Self- Lubricating Pillow Block Bearings:

  • Wide Size Range: Inner diameter (ID) sizes range from ¼ in to 2”.  
  • Large Load Capacity: Static load capacities up to 222,856 N (50,100 lbs) 
  • Oil-Free Operation: FrelonGOLD® is the standard self-lubricating linear bearing liner, but Frelon J & Frelon W are also available. 

Pillow Block Bearing Orientations

Simplicity linear bearings can operate in any orientation. Load capacities will vary on open bearings depending on the orientation in which they are being used. 

Linear Pillow Blocks Have Self-Alignment in all Directions

Standard pillow blocks have 1/2° misalignment from the centerline. This feature is built into the housing with a spherical radius at the midpoint of the block. The self-aligning capability allows for some shaft deflection and misalignment.

Rigid or straight bore housings, which are typically used in single shaft applications, are also available. This does not allow for any self-alignment and provides a very rigid assembly.

Simplicity Pillow Block Load Orientations

P (Inch) Closed Plain Pillow Block Bearing

P (Inch) Closed Linear Plain Bearing Pillow Block

This is the Imperial (Inch), closed, single length version of the linear pillow block. The closed bearing design allows for a lower cost installation by using end supported shafts. 

  • ID sizes range from 1/4” to 2”
  • Static Load Capacities up to 25,050 lb (111,000 N)
NameShaft Diameter (in)Bearing Width (in)Bearing Length (in)Static Load (lbs)Shop Link
P041/41.631.19600Shop Now
P063/81.751.311,020Shop Now
P081/22.001.691,950Shop Now
P105/82.501.942,940Shop Now
P123/42.752.063,710Shop Now
P161.003.252.817,050Shop Now
P201.254.003.6310,290Shop Now
P241.504.754.0014,100Shop Now
P322.006.005.0025,050Shop Now

PC (Inch) Closed Compensated Plain Pillow Block Bearing

PC (Inch) Closed Compensated Linear Plain Bearing Pillow Block

This is the Imperial (Inch), closed, single length version of the linear pillow block, with the addition of a compensated running clearance. The closed linear bearing design allows for a lower cost installation by using end supported shafts. The compensated running clearance creates extra space in the inner diameter, allowing the linear pillow block to function like a linear ball bearing, making it perfect for parallel shaft applications.

  • ID sizes range from 1/4” to 2”
  • Static Load Capacities up to 25,050 lb (111,000 N)
NameShaft Diameter (in)Bearing Width (in)Bearing Length (in)Static Load (lbs)Shop Link
P04C1/41.631.19600Shop Now
P06C3/81.751.311,020Shop Now
P08C1/22.001.691,950Shop Now
P10C5/82.501.942,940Shop Now
P12C3/42.752.063,710Shop Now
P16C1.003.252.817,050Shop Now
P20C1.254.003.6310,290Shop Now
P24C1.504.754.0014,100Shop Now
P32C2.006.005.0025,050Shop Now

PBS (Closed) Stainless Steel Plain Pillow Block Bearing

PBS

Closed, Stainless Steel Plain Linear Bearing Pillow Block with a precision running clearance of 0.0005 inches per side. A mountable standard-sized straight bore, stainless steel housing encloses the bearing, which features a self-lubricating liner made from FrelonJ®. The straight bore housing does not allow for any self-alignment and provides a very rigid assembly which are typically used in single shaft applications. FrelonJ® is formulated for maintenance-free performance on 300 series stainless steel and softer shafting such as aluminum.

  • ID sizes range from 1/4” to 2”
  • Static Load Capacities up to 12,525 lb (55,700 N)



Name Shaft Diameter (in) Bearing Width (in) Bearing Length (in) Static Load (lbs) Shop Link
PBS08E 1/2 2.000 1.69 975 Shop Now
PBS10E 5/8 2.500 1.94 1,470 Shop Now
PBS12E 3/4 2.750 2.06 1,905 Shop Now
PBS16E 1 3.250 2.81 3,525 Shop Now
PBS20E 1.25 4.000 3.63 5,145 Shop Now
PBS24E 1.5 4.750 4.00 7,050 Shop Now
PBS32E 2 6.000 5.00 12,525 Shop Now

PBS (Closed) Compensated Stainless Steel Plain Pillow Block Bearing

pbs comp

Closed, Stainless Steel Plain Linear Bearing Pillow Block with a compensated running clearance of 0.0015 inches per side. A mountable standard-sized straight bore, stainless steel housing encloses the bearing, which features a self-lubricating liner made from FrelonJ®. The straight bore housing does not allow for any self-alignment and provides a very rigid assembly which are typically used in single shaft applications. FrelonJ® is formulated for maintenance-free performance on 300 series stainless steel and softer shafting such as aluminum.

  • ID sizes range from 1/4” to 2”
  • Static Load Capacities up to 12,525 lb (55,700 N)
Name Shaft Diameter (in) Bearing Width (in) Bearing Length (in) Static Load (lbs) Shop Link
PBS08CE 1/2 2.000 1.69 975 Shop Now
PBS10CE 5/8 2.500 1.94 1,470 Shop Now
PBS12CE 3/4 2.750 2.06 1,905 Shop Now
PBS16CE 1 3.250 2.81 3,525 Shop Now
PBS20CE 1.25 4.000 3.63 5,145 Shop Now
PBS24CE 1.5 4.750 4.00 7,050 Shop Now
PBS32CE 2 6.000 5.00 12,525 Shop Now

PNBS (Open) Stainless Steel Plain Pillow Block Bearing

PNBS

Open, Stainless Steel Plain Linear Bearing Pillow Block with a precision running clearance of 0.0005" per side. A mountable standard-sized straight bore, stainless steel housing encloses the bearing, which features a self-lubricating liner made from FrelonJ®. The straight bore housing does not allow for any self-alignment and provides a very rigid assembly which is typically used in single shaft applications. FrelonJ® is formulated for maintenance-free performance on 300 series stainless steel and softer shafting such as aluminum.

  • ID sizes range from 1/4” to 2”
  • Static Load Capacities up to 12,525 lb (55,700 N)




Name Shaft Diameter (in) Bearing Width (in) Bearing Length (in) Static Load (lbs) Shop Link
PNBS08E 1/2 2.000 1.5 975 Shop Now
PNBS10E 5/8 2.500 1.75 1,470 Shop Now
PNBS12E 3/4 2.750 1.88 1,905 Shop Now
PNBS16E 1 3.250 2.63 3,525 Shop Now
PNBS20E 1.25 4.000 3.38 5,145 Shop Now
PNBS24E 1.5 4.750 3.75 7,050 Shop Now
PNBS32E 2 6.000 4.75 12,525 Shop Now

PNBS (Open) Compensated Stainless Steel Plain Pillow Block Bearing

pnbs comp

Open, Stainless Steel Plain Linear Bearing Pillow Block with a compensated running clearance of 0.0015" per side. A mountable standard-sized straight bore, stainless steel housing encloses the bearing, which features a self-lubricating liner made from FrelonJ®. The straight bore housing does not allow for any self-alignment and provides a very rigid assembly which is typically used in single shaft applications. FrelonJ® is formulated for maintenance-free performance on 300 series stainless steel and softer shafting such as aluminum.

  • ID sizes range from 1/4” to 2”
  • Static Load Capacities up to 12,525 lb (55,700 N)
Name Shaft Diameter (in) Bearing Width (in) Bearing Length (in) Static Load (lbs) Shop Link
PNBS08CE 1/2 2.000 1.5 975 Shop Now
PNBS10CE 5/8 2.500 1.75 1,470 Shop Now
PNBS12CE 3/4 2.750 1.88 1,905 Shop Now
PNBS16CE 1 3.250 2.63 3,525 Shop Now
PNBS20CE 1.25 4.000 3.38 5,145 Shop Now
PNBS24CE 1.5 4.750 3.75 7,050 Shop Now
PNBS32CE 2 6.000 4.75 12,525 Shop Now

PN (Inch) Open Plain Pillow Block Bearing

PN (Inch) Open Plain Linear Bearing Pillow Block

This is the Imperial (Inch), open, single length version of the linear pillow block.  The open design allows for fully supported shafts and support rails to be used for greater rigidity.

  • ID sizes range from 1/2” to 2”
  • Static Load Capacities up to 25,050 lb (111,000 N)
NameShaft Diameter (in)Bearing Width (in)Bearing Length (in)Static Load (lbs)Shop Link
PN081/22.001.501,950Shop Now
PN105/82.501.752,940Shop Now
PN123/42.751.883,710Shop Now
PN161.003.252.637,050Shop Now
PN201.254.003.3810,290Shop Now
PN241.504.753.7514,100Shop Now
PN322.006.004.7525,050Shop Now

PNC (Inch) Open Compensated Plain Pillow Block Bearing

PNC (Inch) Open Compensated Plain Linear Bearing Pillow Block

This is the Imperial (Inch), open, compensated, single length version of the linear pillow block. The open design allows for fully supported shafts and support rails to be used for greater rigidity. The compensated running clearance provides extra room in the inner diameter, enabling the linear pillow block to operate like a linear ball bearing, making it ideal for parallel shaft applications.

  • ID sizes range from 1/2” to 2”
  • Static Load Capacities up to 25,050 lb (111,000 N)
NameShaft Diameter (in)Bearing Width (in)Bearing Length (in)Static Load (lbs)Shop Link
PN08C1/22.001.501,950Shop Now
PN10C5/82.501.752,940Shop Now
PN12C3/42.751.883,710Shop Now
PN16C1.003.252.637,050Shop Now
PN20C1.254.003.3810,290Shop Now
PN24C1.504.753.7514,100Shop Now
PN32C2.006.004.7525,050Shop Now

PW (Inch) Twin Closed Plain Pillow Block Bearing

alt="PW (Inch) Twin Closed Linear Plain Bearing Pillow Blocks"

This represents the Imperial (Inch) closed, double-length variant of the linear pillow block. The enclosed bearing design enables a more cost-effective installation by employing shafts supported at the ends. 

  • ID sizes range from 1/4” to 2”
  • Static Load Capacities up to 50,100 lb (222,000 N)
NameShaft Diameter (in)Bearing Width (in)Bearing Length (in)Static Load (lbs)Shop Link
PW041/41.632.501,200Shop Now
PW063/81.752.752,040Shop Now
PW081/22.003.503,900Shop Now
PW105/82.504.005,880Shop Now
PW123/42.754.507,620Shop Now
PW161.003.256.0014,100Shop Now
PW201.254.007.5020,580Shop Now
PW241.504.759.0028,200Shop Now
PW322.006.0010.0050,100Shop Now

PWC (Inch) Twin Closed Compensated Plain Pillow Block Bearing

PWC (Inch) Twin Closed Compensated Linear Plain Bearing Pillow Blocks

This is the Imperial (Inch), closed, compensated, double length version of the linear pillow block. The closed bearing design allows for a lower cost installation by using end supported shafts. The compensated running clearance offers additional space in the inner diameter, allowing the Linear Pillow Block to function like a linear ball bearing, which makes it well-suited for parallel shaft applications.

  • ID sizes range from 1/4” to 2”
  • Static Load Capacities up to 50,100 lb (222,000 N)
NameShaft Diameter (in)Bearing Width (in)Bearing Length (in)Static Load (lbs)Shop Link
PW04C1/41.632.501,200Shop Now
PW06C3/81.752.752,040Shop Now
PW08C1/22.003.503,900Shop Now
PW10C5/82.504.005,880Shop Now
PW12C3/42.754.507,620Shop Now
PW16C1.003.256.0014,100Shop Now
PW20C1.254.007.5020,580Shop Now
PW24C1.504.759.0028,200Shop Now
PW32C2.006.0010.0050,100Shop Now

PWN (Inch) Twin Open Plain Pillow Block Bearing

PWN (Inch) Twin Open Plain Linear Bearing Pillow Block

This linear pillow block is the Imperial (Inch) variant featuring an open, double-length design. Its openness facilitates the utilization of fully supported shafts and support rails, enhancing overall rigidity.

  • ID sizes range from 1/2” to 2”
  • Static Load Capacities up to 50,100 lb (222,000 N)
NameShaft Diameter (in)Bearing Width (in)Bearing Length (in)Static Load (lbs)Shop Link
PWN081/22.003.503,900Shop Now
PWN105/82.504.005,880Shop Now
PWN123/42.754.507,620Shop Now
PWN161.003.256.0014,100Shop Now
PWN201.254.007.5020,580Shop Now
PWN241.504.759.0028,200Shop Now
PWN322.006.0010.0050,100Shop Now

PWNC (Inch) Twin Open Compensated Plain Pillow Block Bearing

PWNC (Inch) Twin Open Compensated Plain Linear Bearing Pillow Block

This is the Imperial (Inch), open, double length version of the linear pillow block that is compensated for greater flexibility along imperfect shafts. The open design allows for fully supported shafts and support rails to be used for greater rigidity. The compensated running clearance offers additional space in the inner diameter, allowing the Linear Bearing Pillow Block to function like a linear ball bearing, which makes it well-suited for parallel shaft applications.

  • ID sizes range from 1/2” to 2”
  • Static Load Capacities up to 50,100 lb (222,000 N)
NameShaft Diameter (in)Bearing Width (in)Bearing Length (in)Static Load (lbs)Shop Link
PWN08C1/22.003.503,900Shop Now
PWN10C5/82.504.005,880Shop Now
PWN12C3/42.754.507,620Shop Now
PWN16C1.003.256.0014,100Shop Now
PWN20C1.254.007.5020,580Shop Now
PWN24C1.504.759.0028,200Shop Now
PWN32C2.006.0010.0050,100Shop Now

PM (ISO Metric) Closed Plain Pillow Block Bearing

PM (ISO Metric) Closed Linear Plain Bearing Pillow Blocks

This is the closed, single-length variant of the ISO Metric linear pillow block. The enclosed design of the linear bearing enables a cost-effective installation through shafts supported at the ends.

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 103,005 N (23,100 lb)
NameShaft Diameter (mm)Bearing Width (mm)Bearing Length (mm)Static Load (N)Shop Link
PM08828354,120Shop Now
PM101031.50405,984Shop Now
PM121235437,907Shop Now
PM1616425311,870Shop Now
PM20205059.3018,541Shop Now
PM2525607829,881Shop Now
PM3030718742,026Shop Now
PM40409110865,923Shop Now
PM5050105132103,005Shop Now

PMC (ISO Metric) Closed Compensated Plain Pillow Block Bearing

PMC (ISO Metric) Closed Compensated Linear Plain Bearing Pillow Blocks

This is the ISO Metric, closed, compensated, single-length version of the linear pillow block. The enclosed design of the linear bearing enables a more economical installation by utilizing shafts supported at the ends. The compensated running clearance offers additional space in the inner diameter, allowing the Linear Pillow Block to function like a linear ball bearing, which makes it well-suited for parallel shaft applications.

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 103,005 N (23,100 lb)
NameShaft Diameter (mm)Bearing Width (mm)Bearing Length (mm)Static Load (N)Shop Link
PM08C828354,120Shop Now
PM10C1031.50405,984Shop Now
PM12C1235437,907Shop Now
PM16C16425311,870Shop Now
PM20C205059.3018,541Shop Now
PM25C25607829,881Shop Now
PM30C30718742,026Shop Now
PM40C409110865,923Shop Now
PM50C50105132103,005Shop Now

PMN (ISO Metric) Open Plain Pillow Block Bearing

PMN (ISO Metric) Open Plain Linear Bearing Pillow Block

This is the ISO Metric, open, single length version of the linear pillow block. The open design allows for fully supported shafts and support rails to be used for greater rigidity. 

  • ID sizes range from 12 mm to 50 mm
  • Static Load Capacities up to 103,005 N (23,100 lb)
NameShaft Diameter (mm)Bearing Width (mm)Bearing Length (mm)Static Load (N)Shop Link
PMN121228437,907Shop Now
PMN1616355311,870Shop Now
PMN2020426018,541Shop Now
PMN2525517829,881Shop Now
PMN3030608742,026Shop Now
PMN40407710865,923Shop Now
PMN505088132103,005Shop Now

PMNC (ISO Metric) Open Compensated Plain Pillow Block Bearing

PMNC (ISO Metric) Open Compensated Plain Linear Bearing Pillow Block

This is the ISO Metric, open, single length version of the linear pillow block that is also compensated for flexibility. The open design allows for fully supported shafts and support rails to be used for greater rigidity. The compensated running clearance creates extra space in the inner diameter, allowing the Linear Pillow Block to function like a linear ball bearing, making it perfect for parallel shaft applications.

  • ID sizes range from 12 mm to 50 mm
  • Static Load Capacities up to 103,005 N (23,100 lb)
NameShaft Diameter (mm)Bearing Width (mm)Bearing Length (mm)Static Load (N)Shop Link
PMN12C1228437,907Shop Now
PMN16C16355311,870Shop Now
PMN20C20426018,541Shop Now
PMN25C25517829,881Shop Now
PMN30C30608742,026Shop Now
PMN40C407710865,923Shop Now
PMN50C5088132103,005Shop Now