Plain Linear Bearing Pillow Block P10C 5/8″ Self-Aligning, Closed, Compensated

Plain linear bearing pillow block, closed, with a 5/8" compensated ID. This self-aligning, mountable, standard-sized pillow block features an inserted closed-shelled Simplicity® plain bearing within an aluminum alloy housing. The self-lubricating FrelonGOLD® liner provides oil-free, maintenance-free motion in harsh conditions such as extreme temperatures, dirt, contamination, vibration, and shock loads. For self-alignment, the inserted bearing can tilt slightly within the housing to compensate for up to 1/2° of misalignment in all directions, helping to reduce binding from slight shaft deflection or misalignment between parallel shafts. Four pre-positioned mounting holes allow direct fastening to machinery or support structures.

  • Valuable when downtime costs far more than the bearing itself
  • Compensated ID running clearance: 0.0015" per side
  • Four pre-positioned mounting holes for standard pillow block installation
  • Self-aligning compensates for up to 1/2° of misalignment in all directions
  • Self-lubricating FrelonGOLD® liner for oil-free operation in harsh conditions
  • Optional liners: chemical-resistant Frelon®J and FDA-compliant Frelon®W
  • Anodized aluminum bearing shell with aluminum alloy housing
  • Temperature rating: -400°F/+400°F or -240°C/+204°C
  • Inch Sizing - ISO metric series has PM and PMN part numbers

3D Models

TypeFileFormatLink
3dP10C.htmlhtmlView
cadP10C.dxfDXFDownload
cadP10C.x_tSolidWorks >=2006Download
$60.59
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.5 lbs1.12 in1.49 in1.12 in

Additional Dimensions

Category Dimensions
Simplicity Plain Bearing Overview
Simplicity Plain Bearing Overview
Simplicity 60 Plus Shafting and Bearing Matched for Performance
Simplicity 60 Plus Shafting and Bearing Matched for Performance
How to Install the Right Simplicity Linear Bearing
How to Install the Right Simplicity Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
Custom Bearings Project
Custom Bearings Project
Custom Hillman Case Study DOD
Custom Hillman Case Study DOD

3D Models

DXF
cadDownload
SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

SIMPLICITY Self-Lubricated Linear Bearings Datasheet
datasheetOpen Link
SIMPLICITY Self-Lubricated Linear Bearings Chemical Reaction Chart
datasheetOpen Link
Plain and Ball Pillow Blocks Bearing Interchange Chart
datasheetOpen Link
Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link

News & Blogs

The Science of Simplicity Self-Lubricating Linear Plain Bearings
blogOpen Link
Simplicity Bearings - Designed to Last
blogOpen Link
Withstand the test of time with Simplicity® Bearings
newsOpen Link
The Simplicity® Bearing: Meeting All Packaging Needs without Fail
newsOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
PBC Linear’s Guide for Approved Bearing Inspection Methods
blogOpen Link
Plain Bearings in Earthquake Simulators
blogOpen Link
Pillow Blocks Lifts a Bed of Nails
blogOpen Link
Eliminating Stalls on Injection Machines
blogOpen Link
Linear Motion Keeps Beer Line Flowing
blogOpen Link
De-Burring System a Success
blogOpen Link
Stoneworking and Linear Systems
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
Simplicity® Pillow blocks and Redi-Rail® Keeps Brewer Green to Go for St. Patrick’s Day and all year round!
newsOpen Link
PBC Linear Slides out New Stainless Steel Pillow Blocks
newsOpen Link
PBC Pillow Blocks Keep Gates Closed
newsOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link

Customers also purchased