Open Linear Plain Bearing Pillow Block

Closed Plain Linear Bearing Pillow Blocks

Closed Plain Linear Bearing Pillow Blocks combining self-lubricating Simplicity® Plain Linear Bearings with a self-aligning aluminum housing (stainless steel shells available), featuring a standard FrelonGOLD® bearing liner that excels in dirty, high-temperature environments, with optional Frelon®J liner for corrosive chemical settings or Frelon®W liner for FDA compliance. Available in inch and metric sizes, with inner diameters from 0.25 in (6.35 mm) to 2 in (50.8 mm), these pillow blocks support static load capacities up to 25,000 lb (111,000 N). They offer standard self-alignment in all directions for easy installation, and allow customization with standard ID running clearance (0.0005" per side) for precision or compensated ID running clearance (0.0015" per side) for looser fits.

More About Closed Plain Linear Bearing Pillow Blocks

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video
36 products
Plain linear bearing pillow block, closed, with a 1" compensated ID. This self-aligning, mountable, standard-sized pillow block features an inserted closed-shelled Simplicity® plain bearing within an aluminum alloy housing. The self-lubricating FrelonGOLD® liner provides oil-free, maintenance-free motion in harsh conditions such as extreme temperatures, dirt, contamination, vibration, and shock loads...
$91.53
Plain linear bearing pillow block, closed, with a 3/4" precision ID. This self-aligning, mountable, standard-sized pillow block features an inserted closed-shelled Simplicity® plain bearing within an aluminum alloy housing. The self-lubricating FrelonGOLD® liner provides oil-free, maintenance-free motion in harsh conditions such as extreme temperatures, dirt, contamination, vibration, and shock loads...
$63.71
Plain linear bearing pillow block, closed, with a 1" precision ID for round shafts. This self-aligning, mountable, standard-sized pillow block features an inserted Simplicity® plain bearing within an aluminum alloy housing. The self-lubricating FrelonGOLD® liner provides oil-free, maintenance-free motion in harsh conditions such as extreme temperatures, dirt, contamination, vibration, and..
$91.53
Plain linear bearing pillow block, closed, with a 2" compensated ID. This self-aligning, mountable, standard-sized pillow block features an inserted closed-shelled Simplicity® plain bearing within an aluminum alloy housing. The self-lubricating FrelonGOLD® liner provides oil-free, maintenance-free motion in harsh conditions such as extreme temperatures, dirt, contamination, vibration, and shock loads...
$263.51
Plain linear bearing pillow block, open, with a 1.5" compensated ID. This self-aligning, mountable, standard-sized pillow block features an inserted open-shelled Simplicity® plain bearing within an aluminum alloy housing. The self-lubricating FrelonGOLD® liner provides oil-free, maintenance-free motion in harsh conditions such as extreme temperatures, dirt, contamination, vibration, and shock loads...
$173.51
Plain linear bearing pillow block, closed, with a 1.25" precision ID. This self-aligning, mountable, standard-sized pillow block features an inserted closed-shelled Simplicity® plain bearing within an aluminum alloy housing. The self-lubricating FrelonGOLD® liner provides oil-free, maintenance-free motion in harsh conditions such as extreme temperatures, dirt, contamination, vibration, and shock loads...
$137.45
Plain linear bearing pillow block, closed, with a 1.5" precision ID. This self-aligning, mountable, standard-sized pillow block features an inserted closed-shelled Simplicity® plain bearing within an aluminum alloy housing. The self-lubricating FrelonGOLD® liner provides oil-free, maintenance-free motion in harsh conditions such as extreme temperatures, dirt, contamination, vibration, and shock loads...
$173.51
Plain linear bearing pillow block, closed, with a 1.25" compensated ID. This self-aligning, mountable, standard-sized pillow block features an inserted closed-shelled Simplicity® plain bearing within an aluminum alloy housing. The self-lubricating FrelonGOLD® liner provides oil-free, maintenance-free motion in harsh conditions such as extreme temperatures, dirt, contamination, vibration, and shock loads...
$137.45
Plain linear bearing pillow block, closed, with a 1/2" precision ID. This self-aligning, mountable, standard-sized pillow block features an inserted closed-shelled Simplicity® plain bearing within an aluminum alloy housing. The self-lubricating FrelonGOLD® liner provides oil-free, maintenance-free motion in harsh conditions such as extreme temperatures, dirt, contamination, vibration, and shock loads...
$54.09
Plain linear bearing pillow block, closed, with a 3/4" compensated ID. This self-aligning, mountable, standard-sized pillow block features an inserted closed-shelled Simplicity® plain bearing within an aluminum alloy housing. The self-lubricating FrelonGOLD® liner provides oil-free, maintenance-free motion in harsh conditions such as extreme temperatures, dirt, contamination, vibration, and shock loads...
$63.71
Plain linear bearing pillow block, closed, with a 5/8" compensated ID. This self-aligning, mountable, standard-sized pillow block features an inserted closed-shelled Simplicity® plain bearing within an aluminum alloy housing. The self-lubricating FrelonGOLD® liner provides oil-free, maintenance-free motion in harsh conditions such as extreme temperatures, dirt, contamination, vibration, and shock loads...
$60.59
Plain linear bearing pillow block, closed, with a 3/8" precision ID. This self-aligning, mountable, standard-sized pillow block features an inserted closed-shelled Simplicity® plain bearing within an aluminum alloy housing. The self-lubricating FrelonGOLD® liner provides oil-free, maintenance-free motion in harsh conditions such as extreme temperatures, dirt, contamination, vibration, and shock loads...
$48.89
Plain linear bearing pillow block, closed, with a 2" precision ID. This self-aligning, mountable, standard-sized pillow block features an inserted closed-shelled Simplicity® plain bearing within an aluminum alloy housing. The self-lubricating FrelonGOLD® liner provides oil-free, maintenance-free motion in harsh conditions such as extreme temperatures, dirt, contamination, vibration, and shock loads...
$263.51
Plain linear bearing pillow block, closed, with a 5/8" precision ID. This self-aligning, mountable, standard-sized pillow block features an inserted closed-shelled Simplicity® plain bearing within an aluminum alloy housing. The self-lubricating FrelonGOLD® liner provides oil-free, maintenance-free motion in harsh conditions such as extreme temperatures, dirt, contamination, vibration, and shock loads...
$60.59
Plain linear bearing pillow block, closed, with a 25mm precision ID for round shafts. This self-aligning, mountable, standard-sized pillow block features an inserted closed-shell Simplicity® plain bearing within an aluminum alloy housing. The self-lubricating FrelonGOLD® liner provides oil-free, maintenance-free motion in harsh environments where ball bearings can fail, such as..
$123.36
Plain linear bearing pillow block, closed, with a 16mm precision ID for round shafts. This self-aligning, mountable, standard-sized pillow block features an inserted closed-shell Simplicity® plain bearing within an aluminum alloy housing. The self-lubricating FrelonGOLD® liner provides oil-free, maintenance-free motion in harsh environments where ball bearings can fail, such as..
$84.43
Plain linear bearing pillow block, closed, with a 20mm precision ID for round shafts. This self-aligning, mountable, standard-sized pillow block features an inserted closed-shell Simplicity® plain bearing within an aluminum alloy housing. The self-lubricating FrelonGOLD® liner provides oil-free, maintenance-free motion in harsh environments where ball bearings can fail, such as..
$96.36
Plain linear bearing pillow block, closed, with a 10mm compensated ID for round shafts. This self-aligning, mountable, standard-sized pillow block features an inserted closed-shell Simplicity® plain bearing within an aluminum alloy housing. The self-lubricating FrelonGOLD® liner provides oil-free, maintenance-free motion in harsh conditions such as extreme temperatures, dirt, contamination, vibration,..
$73.30
Plain linear bearing pillow block, closed, with an 8mm precision ID for round shafts. This self-aligning, mountable, standard-sized pillow block features an inserted closed-shell Simplicity® plain bearing within an aluminum alloy housing. The self-lubricating FrelonGOLD® liner provides oil-free, maintenance-free motion in harsh environments where ball bearings can fail, such as..
$70.62
Plain linear bearing pillow block, closed, with a 1/2" compensated ID. This self-aligning, mountable, standard-sized pillow block features an inserted closed-shelled Simplicity® plain bearing within an aluminum alloy housing. The self-lubricating FrelonGOLD® liner provides oil-free, maintenance-free motion in harsh conditions such as extreme temperatures, dirt, contamination, vibration, and shock loads...
$54.09
36 products

Closed Plain Linear Bearing Pillow Blocks

36 products

Closed Plain Linear Bearing Pillow Blocks combining self-lubricating Simplicity® Plain Linear Bearings with a self-aligning aluminum housing (stainless steel shells available), featuring a standard FrelonGOLD® bearing liner that excels in dirty, high-temperature environments, with optional Frelon®J liner for corrosive chemical settings or Frelon®W liner for FDA compliance. Available in inch and metric sizes, with inner diameters from 0.25 in (6.35 mm) to 2 in (50.8 mm), these pillow blocks support static load capacities up to 25,000 lb (111,000 N). They offer standard self-alignment in all directions for easy installation, and allow customization with standard ID running clearance (0.0005" per side) for precision or compensated ID running clearance (0.0015" per side) for looser fits.