Pillow Block PN32 2" Plain Linear Bearing - Open

Open Plain Linear Bearing Pillow Block with a 2" inner diameter and a precision running clearance of 0.0005" per side. A mountable standard-sized aluminum housing encloses the bearing, which features a self-lubricating FrelonGOLD® liner for maintenance-free operation in harsh conditions like extreme temperatures, dirt and vibration.

  • Optional liners: corrosive chemical resistant Frelon®J & FDA compliant Frelon®W
  • Anodized Aluminum Bearing Shell - Aluminum Alloy Housing
  • Temperature Rating: -400°F/+400°F or -240°C/204°C
  • 4 mounting holes for a standard sized housing

3D Models

TypeFileFormatLink
3dPN32.htmlhtmlView
cadPN32.dxfDXFDownload
$313.08
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
4.69 lbs3 in4 in2.8 in

Additional Dimensions

Category Dimensions
Simplicity Plain Bearing Overview
Simplicity Plain Bearing Overview
Simplicity 60 Plus Shafting and Bearing Matched for Performance
Simplicity 60 Plus Shafting and Bearing Matched for Performance
How to Install the Right Simplicity Linear Bearing
How to Install the Right Simplicity Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
Custom Bearings Project
Custom Bearings Project
Custom Hillman Case Study DOD
Custom Hillman Case Study DOD

3D Models

DXF
cadDownload
html
3dView

Catalogs & Datasheets

SIMPLICITY Self-Lubricated Linear Bearings Datasheet
datasheetOpen Link
SIMPLICITY Self-Lubricated Linear Bearings Chemical Reaction Chart
datasheetOpen Link
Plain and Ball Pillow Blocks Bearing Interchange Chart
datasheetOpen Link
Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link

News & Blogs

The Science of Simplicity Self-Lubricating Linear Plain Bearings
blogOpen Link
Simplicity Bearings - Designed to Last
blogOpen Link
Withstand the test of time with Simplicity® Bearings
newsOpen Link
The Simplicity® Bearing: Meeting All Packaging Needs without Fail
newsOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
PBC Linear’s Guide for Approved Bearing Inspection Methods
blogOpen Link
Plain Bearings in Earthquake Simulators
blogOpen Link
Pillow Blocks Lifts a Bed of Nails
blogOpen Link
Eliminating Stalls on Injection Machines
blogOpen Link
Linear Motion Keeps Beer Line Flowing
blogOpen Link
De-Burring System a Success
blogOpen Link
Stoneworking and Linear Systems
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
Simplicity® Pillow blocks and Redi-Rail® Keeps Brewer Green to Go for St. Patrick’s Day and all year round!
newsOpen Link
PBC Linear Slides out New Stainless Steel Pillow Blocks
newsOpen Link
PBC Pillow Blocks Keep Gates Closed
newsOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link