Plain Linear Bearing Stainless Steel Pillow Block PBS24CE 1 1/2″ Closed, Compensated
Plain linear bearing stainless steel pillow block, 1.5" ID with a compensated running clearance of 0.0015" per side. The closed shell is designed for end-supported round shafts. The straight-bore stainless steel housing contains an inserted closed FL or FLC Simplicity® plain bearing with a 316 stainless steel shell and bonded, self-lubricating FrelonJ® liner. FrelonJ® is supplied standard for oil-free, maintenance-free operation in extreme temperatures, dirt, contamination, vibration, shock loads, corrosive environments, washdown applications, and non-contact food and drug handling equipment. For potential direct food-contact applications, go to Configure to choose the optional FDA-compliant FrelonW® liner.
- Plain linear bearing stainless steel pillow block
- Inserted Simplicity® stainless steel shelled bearing
- Valuable in critical applications where downtime costs more than the bearing itself
- Closed standard sized bearing shell for end-supported round shafts
- 1.5" ID with compensated running clearance of 0.0015" per side
- 4 mounting holes for a standard-sized housing
- 316 stainless steel bearing shell with bonded, self-lubricating FrelonJ® liner
- FrelonJ® liner supplied as standard for oil-free, maintenance-free linear motion
- Operates in extreme temperatures, dirt, contamination, vibration, and shock loads
- Suitable for corrosive environments and washdown applications
- Especially suitable for non-contact food and drug handling equipment
- Optional FDA-compliant FrelonW® liner for direct food-contact applications
- Use with 300-series stainless steel and softer shafting such as aluminum
- Non-self-aligning straight-bore design recommended for single-shaft applications
- Four pre-positioned mounting holes for direct installation
- Temperature rating: -400°F to +400°F (-240°C to +204°C)
