Stainless Steel Plain Linear Bearing Pillow Blocks - Closed shell - PBS
Ways to Order
Stainless steel plain linear bearing pillow blocks with closed shells are mountable linear bearing assemblies designed for food and drug handling equipment, washdown applications, corrosive environments, and other machinery requiring corrosion-resistant, oil-free linear motion. They use stainless steel housings with inserted stainless steel plain bearings and self-lubricating liners. The closed-shell design is used with end-supported round shafts where full shaft enclosure is preferred during linear travel.
PBC Linear closed-shell stainless steel pillow blocks use an inserted FL or FLC Simplicity® plain linear bearing rather than a liner bonded directly to the pillow block housing. The inserted bearing has a 316 stainless steel shell with a bonded, self-lubricating FrelonJ® liner that provides oil-free, maintenance-free linear motion. The straight-bore housing is non-self-aligning and is recommended for single-shaft applications where alignment is established by the machine structure.
FrelonJ® is supplied standard for operation with 300-series stainless steel and softer shafting such as aluminum. The bonded liner performs in extreme temperatures, dirt, contamination, vibration, shock loads, corrosive environments, and washdown applications, making these pillow blocks especially suitable for non-contact food and drug handling equipment. For potential direct food-contact applications, go to Configure to choose the optional FDA-compliant FrelonW® liner.
Precision and compensated ID options are available. Precision bearings provide 0.0005" running clearance per side for a tighter fit, while compensated bearings provide 0.0015" per side for additional running clearance. Closed-shell stainless steel pillow blocks are available in inch sizes from 0.5" to 2" ID, with four pre-positioned mounting holes for standard-sized housing installation.
- Closed-shell stainless steel plain linear bearing pillow blocks for end-supported round shafts
- Standard-sized stainless steel housing with inserted Simplicity® plain linear bearing
- 316 stainless steel bearing shell with bonded, self-lubricating FrelonJ® liner
- FrelonJ® is especially suited for washdown and corrosive environments
- FrelonJ® is especially suited for non-contact food and drug handling equipment
- Optional FDA-compliant FrelonW® liner for direct food-contact applications
- Valuable in critical applications where downtime costs more than the bearing itself
- Four pre-positioned mounting holes for standard-sized housing installation
- Non-self-aligning straight-bore design recommended for single-shaft applications
- Precision and compensated ID options available
- Precision ID provides 0.0005" running clearance per side
- Compensated ID provides 0.0015" running clearance per side
- FrelonJ® provides oil-free, maintenance-free linear motion
- Operates in extreme temperatures, dirt, contamination, vibration, and shock loads
- Use with 300-series stainless steel and softer shafting such as aluminum
- Available in inch sizes from 0.5" to 2" ID
- Temperature rating: -400°F to +400°F (-240°C to +204°C)
Frequently Asked Questions
When should a closed-shell linear bearing pillow block be used?
Why use a stainless steel plain linear bearing pillow block?
Is FrelonJ® suitable for food and drug handling equipment?
What is the difference between FrelonJ® and FrelonW®?
Do stainless steel plain linear bearings require lubrication?
What is the difference between precision and compensated linear bearing clearance?
What shaft materials can be used with FrelonJ® linear bearings?
Are closed-shell stainless steel pillow block bearings self-aligning?
Can stainless steel plain linear bearings operate in dirty environments?
Recently Viewed Products
- Choosing a selection results in a full page refresh.
- Opens in a new window.