Stainless Steel Pillow Block PBS16CE 1″ Plain Linear Bearing - Closed, Compensated
Closed, Stainless Steel Plain Linear Bearing Pillow Block with a 1" inner diameter and a precision running clearance of 0.0015 inches per side. A mountable standard-sized straight bore, stainless steel housing encloses the bearing, which features a self-lubricating liner made from FrelonJ®. The straight bore housing does not allow for any self-alignment and provides a very rigid assembly which are typically used in single shaft applications. FrelonJ® is formulated for maintenance-free performance on 300 series stainless steel and softer shafting such as aluminum.
- Stainless Steel Bearing Shell with Stainless Steel Housing
- Temperature Rating: -400°F/+400°F or -240°C/204°C
- 4 mounting holes for a standard sized housing
- Use with 300 series stainless steel and softer shafting such as aluminum
- Recommended for single shaft applications






