Plain Linear Bearing Stainless Steel Pillow Block PNBS10CE 5/8″ Open, Compensated

Plain linear bearing stainless steel pillow block, open, 5/8" compensated ID with a running clearance of 0.0015" per side. This non-self-aligning, mountable, standard-sized pillow block bearing uses a straight-bore stainless steel housing with an inserted open-shell stainless steel Simplicity® plain bearing. The self-lubricating FrelonJ® liner is FDA compliant for use in food and drug handling equipment, but it is not intended for direct food-contact bearing applications. You can simply click Configure to choose FrelonW® for applications with direct food contact. Recommended for single shaft use where corrosion resistance, washdown compatibility, and oil-free linear motion are required.

Key Features for Food, Drug, Washdown; Corrosives Applications

  • Compensated running clearance: 0.0015" per side for more shaft play
  • FrelonJ® liner for corrosion-free, non-food-contact food and drug handling
  • Optional FDA-compliant food contact liner: Frelon®
  • Self-lubricating FrelonJ® liner provides maintenance-free harsh-duty operation
  • Oil-free design eliminates grease for cleaner operation
  • Stainless steel shell and housing for washdown or corrosion-sensitive applications
  • Open shell provides clearance for rail-supported shafts and profiled rails
  • Closed shell variants are available with the part number PBS
  • Use with 300 series stainless steel and softer shafting such as aluminum
  • Recommended for single shaft applications
  • Bonded liner design resists dirt, vibration, shock loads, and debris ingress
  • Temperature rating: -400°F/+400°F or -240°C/+204°C
  • Four pre-positioned mounting holes for standard-sized housing installation
  • Valuable when downtime costs far more than the bearing itself
$417.02
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
1.031 lbs2.5 in1.75 in1.438 in
Simplicity Plain Bearing Overview
Simplicity Plain Bearing Overview
Simplicity 60 Plus Shafting and Bearing Matched for Performance
Simplicity 60 Plus Shafting and Bearing Matched for Performance
How to Install the Right Simplicity Linear Bearing
How to Install the Right Simplicity Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
Custom Bearings Project
Custom Bearings Project
Custom Hillman Case Study DOD
Custom Hillman Case Study DOD

Catalogs & Datasheets

SIMPLICITY Self-Lubricated Linear Bearings Datasheet
datasheetOpen Link
SIMPLICITY Self-Lubricated Linear Bearings Chemical Reaction Chart
datasheetOpen Link
Plain and Ball Pillow Blocks Bearing Interchange Chart
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

The Science of Simplicity Self-Lubricating Linear Plain Bearings
blogOpen Link
Simplicity Bearings - Designed to Last
blogOpen Link
Withstand the test of time with Simplicity® Bearings
newsOpen Link
The Simplicity® Bearing: Meeting All Packaging Needs without Fail
newsOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
PBC Linear’s Guide for Approved Bearing Inspection Methods
blogOpen Link
Plain Bearings in Earthquake Simulators
blogOpen Link
Pillow Blocks Lifts a Bed of Nails
blogOpen Link
Eliminating Stalls on Injection Machines
blogOpen Link
Linear Motion Keeps Beer Line Flowing
blogOpen Link
De-Burring System a Success
blogOpen Link
Stoneworking and Linear Systems
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
Simplicity® Pillow blocks and Redi-Rail® Keeps Brewer Green to Go for St. Patrick’s Day and all year round!
newsOpen Link
PBC Linear Slides out New Stainless Steel Pillow Blocks
newsOpen Link
PBC Pillow Blocks Keep Gates Closed
newsOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link

Customers also purchased