Stainless Steel Plain Linear Bearing Pillow Blocks - Open Shell PNBS
Ways to Order
Stainless steel plain linear bearing pillow blocks with open shells are mountable linear bearing assemblies that use stainless steel housings with inserted stainless steel plain bearings for food and drug handling equipment, washdown applications, corrosive environments, and other machinery requiring corrosion-resistant, oil-free linear motion. The open bearing shell provides clearance for rail-supported shafts and round-profiled rails during linear travel. For closed-shell variants used with end-supported round shafts, look for the PBS part number.
PBC Linear PNBS open-shell stainless steel pillow blocks use straight-bore stainless steel housings with inserted open FL or FLC Simplicity® plain linear bearings. Each inserted bearing has a 316 stainless steel shell with a bonded, self-lubricating FrelonJ® liner rather than a liner bonded directly to the pillow block housing. The straight-bore design is non-self-aligning and is recommended for single-shaft applications where alignment is established by the machine structure.
FrelonJ® is supplied standard for operation with 300-series stainless steel and softer shafting such as aluminum. The liner provides oil-free, maintenance-free linear motion and is especially suited for washdown applications, corrosive environments, and non-contact food and drug handling equipment. It also performs in extreme temperatures, dirt, contamination, vibration, and shock loads. For applications involving potential direct food contact, go to Configure to choose the optional FDA-compliant FrelonW® liner.
Precision and compensated ID options are available. Precision bearings provide 0.0005" running clearance per side for a tighter fit, while compensated bearings provide 0.0015" per side for additional running clearance. PNBS open-shell stainless steel pillow blocks are available in inch sizes from 0.5" to 2" ID, with four pre-positioned mounting holes for standard-sized housing installation.
- PNBS open-shell stainless steel plain linear bearing pillow blocks
- Stainless steel housing with inserted Simplicity® stainless steel plain bearing
- Open-shell design provides clearance for rail-supported shafts and round-profiled rails
- For closed-shell variants used with end-supported round shafts, look for the PBS part number
- 316 stainless steel bearing shell with bonded, self-lubricating FrelonJ® liner
- FrelonJ® is especially suited for washdown and corrosive environments
- FrelonJ® is especially suited for non-contact food and drug handling equipment
- Optional FDA-compliant FrelonW® liner for direct food-contact applications
- Valuable in critical applications where downtime costs more than the bearing itself
- Four pre-positioned mounting holes for standard-sized housing installation
- Non-self-aligning straight-bore design recommended for single-shaft applications
- Precision and compensated ID options available
- Precision ID provides 0.0005" running clearance per side
- Compensated ID provides 0.0015" running clearance per side
- FrelonJ® provides oil-free, maintenance-free linear motion
- Use with 300-series stainless steel and softer shafting such as aluminum
- Operates in extreme temperatures, dirt, contamination, vibration, and shock loads
- Available in inch sizes from 0.5" to 2" ID
- Temperature rating: -400°F to +400°F (-240°C to +204°C)
Frequently Asked Questions
Why use a rail-supported shaft instead of an end-supported shaft?
Does the opening in an open-shell bearing reduce its load capacity?
Does the orientation of an open-shell pillow block matter?
Can an open-shell pillow block travel the full length of a supported shaft?
Why are open-shell linear bearings useful for long travel distances?
When is a plain linear bearing preferable to a ball bearing?
Recently Viewed Products
- Choosing a selection results in a full page refresh.
- Opens in a new window.