Twin Plain Linear Bearing Pillow Block - PW04 1/4″ Closed, Self-Aligning

Twin plain linear bearing pillow block, closed, with a 1/4" precision ID. This self-aligning mountable aluminum alloy pillow block bearing features an inserted Simplicity® plain bearing with a bonded, self-lubricating FrelonGOLD® liner for oil-free, maintenance-free motion through high temperatures, dirt, contamination, vibration, and shock loads. The twin body adds bearing surface, shaft support, and load-carrying capacity. For self-alignment, the inserted bearing can tilt slightly within the housing, compensating for up to 1/2° misalignment from centerline in all directions and helping reduce binding from minor shaft deflection or parallel shaft misalignment. Eight pre-positioned mounting holes allow direct fastening to machinery or support structures.

  • Closed shell for use on end-supported round shafts
  • Precision ID running clearance: 0.0005" per side
  • Twin design resembles two standard blocks positioned end to end
  • Greater bearing surface for added shaft support and load-carrying capacity
  • Mountable aluminum alloy housing with 8 pre-positioned mounting holes
  • Inserted Simplicity® plain bearing with anodized aluminum shell
  • Self-lubricating FrelonGOLD® liner for maintenance-free harsh-duty operation
  • Bonded-liner design resists dirt, vibration, shock loads, and debris ingress
  • Temperature rating: -400°F/+400°F or -240°C/+204°C
  • Optional liners: chemical-resistant Frelon®J and FDA-compliant Frelon®W
  • Valuable when downtime replacement costs are more than the pillow block itself
$93.67
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.2 lbs0.5 in0.75 in0.5 in

Additional Dimensions

Category Dimensions
Simplicity Plain Bearing Overview
Simplicity Plain Bearing Overview
Simplicity 60 Plus Shafting and Bearing Matched for Performance
Simplicity 60 Plus Shafting and Bearing Matched for Performance
How to Install the Right Simplicity Linear Bearing
How to Install the Right Simplicity Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
Custom Bearings Project
Custom Bearings Project
Custom Hillman Case Study DOD
Custom Hillman Case Study DOD

Catalogs & Datasheets

SIMPLICITY Self-Lubricated Linear Bearings Datasheet
datasheetOpen Link
SIMPLICITY Self-Lubricated Linear Bearings Chemical Reaction Chart
datasheetOpen Link
Plain and Ball Pillow Blocks Bearing Interchange Chart
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

The Science of Simplicity Self-Lubricating Linear Plain Bearings
blogOpen Link
Simplicity Bearings - Designed to Last
blogOpen Link
Withstand the test of time with Simplicity® Bearings
newsOpen Link
The Simplicity® Bearing: Meeting All Packaging Needs without Fail
newsOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
PBC Linear’s Guide for Approved Bearing Inspection Methods
blogOpen Link
Plain Bearings in Earthquake Simulators
blogOpen Link
Pillow Blocks Lifts a Bed of Nails
blogOpen Link
Eliminating Stalls on Injection Machines
blogOpen Link
Linear Motion Keeps Beer Line Flowing
blogOpen Link
De-Burring System a Success
blogOpen Link
Stoneworking and Linear Systems
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
Simplicity® Pillow blocks and Redi-Rail® Keeps Brewer Green to Go for St. Patrick’s Day and all year round!
newsOpen Link
PBC Linear Slides out New Stainless Steel Pillow Blocks
newsOpen Link
PBC Pillow Blocks Keep Gates Closed
newsOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link

Customers also purchased