Double Plain Linear Bearing Pillow Block

Twin Closed Plain Linear Bearing Pillow Blocks

Twin closed plain linear bearing pillow blocks provide self-aligning, mountable, extended housings for inserted self-lubricating Simplicity® plain bearings. The closed shell is used on end-supported round shafts, while the twin body resembles two standard blocks positioned end to end for greater bearing surface, added shaft support, and higher load-carrying capacity. These inch-series PBC Linear pillow block bearings use bonded FrelonGOLD® liners for maintenance-free harsh-duty operation through dirt, contamination, vibration, shock loads, debris ingress, and temperature extremes. For self-alignment, the inserted bearing can tilt slightly within the aluminum alloy housing, compensating for up to 1/2° misalignment from centerline in all directions and helping reduce binding from minor shaft deflection or parallel shaft misalignment. Each twin housing includes 8 pre-positioned mounting holes for 3/8" or M10 bolts, making these pillow block bearings especially valuable when replacement downtime costs more than the bearing itself.

More About Twin Closed Plain Linear Bearing Pillow Blocks

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
18 products
Twin plain linear bearing pillow block, closed, with a 1" compensated ID. This self-aligning mountable aluminum alloy pillow block bearing features an inserted Simplicity® plain bearing with a bonded, self-lubricating FrelonGOLD® liner for oil-free, maintenance-free motion through high temperatures, dirt, contamination, vibration, and shock loads. The twin body adds bearing..
$183.36
Twin plain linear bearing pillow block, closed, with a 1" precision ID. This self-aligning mountable aluminum alloy pillow block bearing features an inserted Simplicity® plain bearing with a bonded, self-lubricating FrelonGOLD® liner for oil-free, maintenance-free motion through high temperatures, dirt, contamination, vibration, and shock loads. The twin body adds bearing..
$183.36
Twin plain linear bearing pillow block, closed, with a 2" compensated ID. This self-aligning mountable aluminum alloy pillow block bearing features an inserted Simplicity® plain bearing with a bonded, self-lubricating FrelonGOLD® liner for oil-free, maintenance-free motion through high temperatures, dirt, contamination, vibration, and shock loads. The twin body adds bearing..
$492.14
Twin plain linear bearing pillow block, closed, with a 1.5" precision ID. This self-aligning mountable aluminum alloy pillow block bearing features an inserted Simplicity® plain bearing with a bonded, self-lubricating FrelonGOLD® liner for oil-free, maintenance-free motion through high temperatures, dirt, contamination, vibration, and shock loads. The twin body adds bearing..
$347.37
Twin plain linear bearing pillow block, closed-shell, 2" precision ID, with an aluminum-alloy mounting block and pre-drilled mounting holes. The inserted Simplicity® plain bearing features an anodized aluminum shell and a bonded, self-lubricating FrelonGOLD® bore liner for maintenance-free linear motion on round shafts in harsh environments such as extreme temperatures,..
$492.14
Twin plain linear bearing pillow block, closed, with a 2" compensated ID. This self-aligning mountable aluminum alloy pillow block bearing features an inserted Simplicity® plain bearing with a bonded, self-lubricating FrelonGOLD® liner for oil-free, maintenance-free motion through high temperatures, dirt, contamination, vibration, and shock loads. The twin body adds bearing..
$347.37
Twin plain linear bearing pillow block, closed, with a 1.25" precision ID. This self-aligning mountable aluminum alloy pillow block bearing features an inserted Simplicity® plain bearing with a bonded, self-lubricating FrelonGOLD® liner for oil-free, maintenance-free motion through high temperatures, dirt, contamination, vibration, and shock loads. The twin body adds bearing..
$275.18
Twin plain linear bearing pillow block, closed, with a 3/4" precision ID. This self-aligning mountable aluminum alloy pillow block bearing features an inserted Simplicity® plain bearing with a bonded, self-lubricating FrelonGOLD® liner for oil-free, maintenance-free motion through high temperatures, dirt, contamination, vibration, and shock loads. The twin body adds bearing..
$127.61
Twin plain linear bearing pillow block, closed, with a 5/8" compensated ID. This self-aligning mountable aluminum alloy pillow block bearing features an inserted Simplicity® plain bearing with a bonded, self-lubricating FrelonGOLD® liner for oil-free, maintenance-free motion through high temperatures, dirt, contamination, vibration, and shock loads. The twin body adds bearing..
$121.12
Twin plain linear bearing pillow block, closed, with a 1/2" compensated ID. This self-aligning mountable aluminum alloy pillow block bearing features an inserted Simplicity® plain bearing with a bonded, self-lubricating FrelonGOLD® liner for oil-free, maintenance-free motion through high temperatures, dirt, contamination, vibration, and shock loads. The twin body adds bearing..
$108.30
Twin plain linear bearing pillow block, closed, with a 1/2" precision ID. This self-aligning mountable aluminum alloy pillow block bearing features an inserted Simplicity® plain bearing with a bonded, self-lubricating FrelonGOLD® liner for oil-free, maintenance-free motion through high temperatures, dirt, contamination, vibration, and shock loads. The twin body adds bearing..
$108.30
Twin plain linear bearing pillow block, closed, with a 1.25" compensated ID. This self-aligning mountable aluminum alloy pillow block bearing features an inserted Simplicity® plain bearing with a bonded, self-lubricating FrelonGOLD® liner for oil-free, maintenance-free motion through high temperatures, dirt, contamination, vibration, and shock loads. The twin body adds bearing..
$275.18
Twin plain linear bearing pillow block, closed, with a 3/4" compensated ID. This self-aligning mountable aluminum alloy pillow block bearing features an inserted Simplicity® plain bearing with a bonded, self-lubricating FrelonGOLD® liner for oil-free, maintenance-free motion through high temperatures, dirt, contamination, vibration, and shock loads. The twin body adds bearing..
$127.61
Twin plain linear bearing pillow block, closed, with a 5/8" precision ID. This self-aligning mountable aluminum alloy pillow block bearing features an inserted Simplicity® plain bearing with a bonded, self-lubricating FrelonGOLD® liner for oil-free, maintenance-free motion through high temperatures, dirt, contamination, vibration, and shock loads. The twin body adds bearing..
$121.12
Twin plain linear bearing pillow block, closed, with a 3/8" precision ID. This self-aligning mountable aluminum alloy pillow block bearing features an inserted Simplicity® plain bearing with a bonded, self-lubricating FrelonGOLD® liner for oil-free, maintenance-free motion through high temperatures, dirt, contamination, vibration, and shock loads. The twin body adds bearing..
$97.81
Twin plain linear bearing pillow block, closed, with a 1/4" compensated ID. This self-aligning mountable aluminum alloy pillow block bearing features an inserted Simplicity® plain bearing with a bonded, self-lubricating FrelonGOLD® liner for oil-free, maintenance-free motion through high temperatures, dirt, contamination, vibration, and shock loads. The twin body adds bearing..
$93.67
Twin plain linear bearing pillow block, closed, with a 1/4" precision ID. This self-aligning mountable aluminum alloy pillow block bearing features an inserted Simplicity® plain bearing with a bonded, self-lubricating FrelonGOLD® liner for oil-free, maintenance-free motion through high temperatures, dirt, contamination, vibration, and shock loads. The twin body adds bearing..
$93.67
Twin plain linear bearing pillow block, closed, with a 3/8" compensated ID. This self-aligning mountable aluminum alloy pillow block bearing features an inserted Simplicity® plain bearing with a bonded, self-lubricating FrelonGOLD® liner for oil-free, maintenance-free motion through high temperatures, dirt, contamination, vibration, and shock loads. The twin body adds bearing..
$97.81

Twin Closed Plain Linear Bearing Pillow Blocks

18 products

Twin closed plain linear bearing pillow blocks provide self-aligning, mountable, extended housings for inserted self-lubricating Simplicity® plain bearings. The closed shell is used on end-supported round shafts, while the twin body resembles two standard blocks positioned end to end for greater bearing surface, added shaft support, and higher load-carrying capacity. These inch-series PBC Linear pillow block bearings use bonded FrelonGOLD® liners for maintenance-free harsh-duty operation through dirt, contamination, vibration, shock loads, debris ingress, and temperature extremes. For self-alignment, the inserted bearing can tilt slightly within the aluminum alloy housing, compensating for up to 1/2° misalignment from centerline in all directions and helping reduce binding from minor shaft deflection or parallel shaft misalignment. Each twin housing includes 8 pre-positioned mounting holes for 3/8" or M10 bolts, making these pillow block bearings especially valuable when replacement downtime costs more than the bearing itself.

  • Inch-series twin closed pillow block bearings for round shaft linear motion
  • Closed shell for use on end-supported round shafts
  • Self-aligning, allowing the inserted bearing to tilt slightly within the aluminum housing
  • Compensates for up to 1/2° misalignment from centerline in all directions
  • Reduces binding from minor shaft deflection or parallel shaft misalignment
  • Precision and compensated ID running clearance options available
  • Precision ID running clearance: 0.0005" per side
  • Compensated ID running clearance: 0.0015" per side
  • Twin design resembles two standard blocks positioned end to end
  • Greater bearing surface for added shaft support and load-carrying capacity
  • Mountable aluminum alloy housing with 8 pre-positioned mounting holes
  • Hole size is for 3/8" or M10 bolts
  • Inserted Simplicity® plain bearing with anodized aluminum shell
  • Self-lubricating FrelonGOLD® liner for maintenance-free harsh-duty operation
  • No external grease required, helping avoid lubricant washout and buildup
  • Bonded-liner design resists dirt, vibration, shock loads, and debris ingress
  • Temperature rating: -400°F/+400°F or -240°C/+204°C
  • Optional liners: chemical-resistant Frelon®J and FDA-compliant Frelon®W
  • Valuable when downtime replacement costs are more than the pillow block itself
  • Static Load Capacities up to 23,100 lb (103,000 N)
  • Standard aluminum shell material; stainless steel bearing shells also offered
  • Capable of linear, oscillating and rotational movement 
  • Inch ID sizes only: 0.25 in (6.35 mm) to 2 in (50.8 mm)