Plain Linear Pillow Block Bearing PM30C 30mm Self-Aligning, Closed, Compensated ID
Plain linear bearing pillow block, closed, with a 30mm compensated ID for round shafts. This self-aligning, mountable, standard-sized pillow block features an inserted closed-shell Simplicity® plain bearing within an aluminum alloy housing. The self-lubricating FrelonGOLD® liner provides oil-free, maintenance-free motion in harsh conditions such as extreme temperatures, dirt, contamination, vibration, and shock loads. For self-alignment, the inserted bearing can tilt slightly within the housing to compensate for up to 1/2° of misalignment in all directions, helping to reduce binding from slight shaft deflection or misalignment between parallel shafts. Two pre-positioned threaded mounting holes allow direct fastening to machinery or support structures, and two dowel holes provide precise alignment.
- Valuable when downtime costs far more than the bearing itself
- Compensated running clearance: 0.0015" per side
- Closed shell for end-supported round shafts
- Two pre-positioned threaded mounting holes plus two dowel holes for precise alignment
- Self-aligning compensates for up to 1/2° of misalignment in all directions
- Self-lubricating FrelonGOLD® liner for oil-free operation in harsh conditions
- Optional liners: chemical-resistant Frelon®J and FDA-compliant Frelon®W
- Anodized aluminum bearing shell with aluminum alloy housing
- Temperature rating: -400°F/+400°F or -240°C/+204°C
- ISO metric sizing - the inch series has P and PN part numbers
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | PM30C.x_t | SolidWorks >=2006 | Download |

