Twin Pillow Block PW04C 1/4″ Plain Linear Bearing - Closed, Compensated

Twin plain linear bearing pillow block with a closed 1/4″ compensated ID bearing inside a mountable aluminum alloy housing. The bearing has an anodized aluminum shell and is lined with self-lubricating FrelonGOLD®, ensuring maintenance-free operation, low friction, and durability in extreme conditions like high temperatures, dirt, and vibration.

  • The twin design resembles two blocks positioned end to end
  • Compensated ID: 0.0015″ running clearance bearing to shaft
  • FrelonGOLD® liner: Self-lubricating, thrives in harsh environments
  • Temperature range: -400°F to +400°F or -240°C to +204°C
  • Optional liners: Frelon®J (chemical-proof), Frelon®W (FDA-compliant)

    3D Models

    TypeFileFormatLink
    3dPW04C.htmlhtmlView
    cadPW04C.stepSTEP AP214Download
    $93.67
    Configure Custom Features
    Dimensions
    Videos
    Resources

    Product Dimensions

    weightwidthlengthheight
    0.2 lbs0.5 in0.75 in0.5 in

    Additional Dimensions

    Category Dimensions
    Simplicity Plain Bearing Overview
    Simplicity Plain Bearing Overview
    Simplicity 60 Plus Shafting and Bearing Matched for Performance
    Simplicity 60 Plus Shafting and Bearing Matched for Performance
    How to Install the Right Simplicity Linear Bearing
    How to Install the Right Simplicity Linear Bearing
    How to Properly Lubricate a Plain Linear Bearing
    How to Properly Lubricate a Plain Linear Bearing
    Custom Bearings Project
    Custom Bearings Project
    Custom Hillman Case Study DOD
    Custom Hillman Case Study DOD

    3D Models

    STEP AP214
    cadDownload
    html
    3dView

    Catalogs & Datasheets

    SIMPLICITY Self-Lubricated Linear Bearings Datasheet
    datasheetOpen Link
    SIMPLICITY Self-Lubricated Linear Bearings Chemical Reaction Chart
    datasheetOpen Link
    Plain and Ball Pillow Blocks Bearing Interchange Chart
    datasheetOpen Link
    Simplicity Linear Bearings Chemical Chart
    datasheetOpen Link
    Simplicity Linear Plain Bearings
    datasheetOpen Link

    News & Blogs

    The Science of Simplicity Self-Lubricating Linear Plain Bearings
    blogOpen Link
    Simplicity Bearings - Designed to Last
    blogOpen Link
    Withstand the test of time with Simplicity® Bearings
    newsOpen Link
    The Simplicity® Bearing: Meeting All Packaging Needs without Fail
    newsOpen Link
    Combating Environmental Issues With PBC Linear Guidance Solutions
    blogOpen Link
    Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
    newsOpen Link
    White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
    blogOpen Link
    Calculating a Plain Bearings Pressure Velocity
    blogOpen Link
    Plain vs Ball Bushings in Washdown Environments
    blogOpen Link
    PBC Linear’s Guide for Approved Bearing Inspection Methods
    blogOpen Link
    Plain Bearings in Earthquake Simulators
    blogOpen Link
    Pillow Blocks Lifts a Bed of Nails
    blogOpen Link
    Eliminating Stalls on Injection Machines
    blogOpen Link
    Linear Motion Keeps Beer Line Flowing
    blogOpen Link
    De-Burring System a Success
    blogOpen Link
    Stoneworking and Linear Systems
    blogOpen Link
    Welding and Automotive Manufacturing
    blogOpen Link
    Simplicity® Pillow blocks and Redi-Rail® Keeps Brewer Green to Go for St. Patrick’s Day and all year round!
    newsOpen Link
    PBC Linear Slides out New Stainless Steel Pillow Blocks
    newsOpen Link
    PBC Pillow Blocks Keep Gates Closed
    newsOpen Link
    Overview of Linear Guides in Motion Design
    blogOpen Link