Square Flanged Linear Bearing - Polymer Lined

EconoGlide Plain Linear Bearings – Square Flanged

EconoGlide square flanged plain linear bearings are standard-sized metric bearings designed as a low-cost alternative to popular polymer-lined linear bearings for cleaner applications and easy-access machinery. Available with 8mm to 50mm inner diameters, these bearings use an anodized aluminum shell with an integral square flange at one end for stable, bolt-down mounting. The self-lubricating, injection-molded Frelon® IM liner is made from grease-impregnated polymer material for smooth, quiet, maintenance-free motion without added lubrication. The liner helps damp vibration and includes inner-diameter channels that move dust away from the shaft surface, while the bearing supports static loads up to 87,500 N (19,671 lb).

More About EconoGlide Plain Linear Bearings – Square Flanged

Ways to Order

Catalog Preview
Video Video Features Features
8 products
Description: EconoGlide square flanged plain linear bearing with a 25mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$72.14
Description: EconoGlide square flanged plain linear bearing with a 50mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$187.42
Description: EconoGlide square flanged plain linear bearing with a 40mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$146.72
Description: EconoGlide square flanged plain linear bearing with a 30mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$109.19
Description: EconoGlide square flanged plain linear bearing with a 20mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$59.17
Description: EconoGlide square flanged plain linear bearing with a 16mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$51.61
Description: EconoGlide square flanged plain linear bearing with a 12mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$47.05
Description: EconoGlide square flanged plain linear bearing with an 8mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$37.47

EconoGlide Plain Linear Bearings – Square Flanged

8 products

EconoGlide square flanged plain linear bearings are standard-sized metric bearings designed as a low-cost alternative to popular polymer-lined linear bearings for cleaner applications and easy-access machinery. Available with 8mm to 50mm inner diameters, these bearings use an anodized aluminum shell with an integral square flange at one end for stable, bolt-down mounting. The self-lubricating, injection-molded Frelon® IM liner is made from grease-impregnated polymer material for smooth, quiet, maintenance-free motion without added lubrication. The liner helps damp vibration and includes inner-diameter channels that move dust away from the shaft surface, while the bearing supports static loads up to 87,500 N (19,671 lb).

 

EconoGlide Plain Flanged Linear Bearing Features

  • Square or round flange styles for secure mounting
  • Low-cost alternative to popular polymer-lined linear bearings
  • Standard-sized metric bearings with 8mm to 50mm ID options
  • Injection-molded self-lubricating Frelon® IM liner
  • Grease-impregnated polymer material for oil-free, maintenance-free operation
  • Flanged aluminum alloy body for secure support
  • Static load capacities up to 87,500 N (19,671 lb)
  • Vibration damping for smoother, quieter motion
  • Inner-diameter channels help move dust away from the shaft surface