Flanged Polymer-Lined Linear Bearings - Square and Round Flange

EconoGlide Flanged Plain Linear Bearings

EconoGlide plain flanged linear bearings are standard-sized metric bearings with square or round flange styles at one end for secure mounting. Designed as a low-cost alternative to popular polymer-lined linear bearings, they are suited for cleaner applications and easy-access machinery. Available with 8mm to 50mm inner diameters, these bearings use an injection-molded Frelon® IM liner housed in a flanged aluminum alloy body. The self-lubricating, grease-impregnated polymer material provides smooth, quiet, maintenance-free motion without added lubrication. The liner helps damp vibration and move dust away from the shaft surface, while static loads are supported up to 87,500 N (19,671 lb).

More About EconoGlide Flanged Plain Linear Bearings

Ways to Order

Catalog Preview
Video Video Features Features

Browse Categories

16 products
Description: EconoGlide square flanged plain linear bearing with a 25mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$72.14
Description: EconoGlide square flanged plain linear bearing with a 50mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$187.42
Description: EconoGlide square flanged plain linear bearing with a 40mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$146.72
Description: EconoGlide square flanged plain linear bearing with a 30mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$109.19
Description: EconoGlide square flanged plain linear bearing with a 20mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$59.17
Description: EconoGlide square flanged plain linear bearing with a 16mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$51.61
Description: EconoGlide square flanged plain linear bearing with a 12mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$47.05
Description: EconoGlide square flanged plain linear bearing with an 8mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$37.47
EconoGlide round flanged plain linear bearing with a 50mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$187.42
Description: EconoGlide round flanged plain linear bearing with a 40mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$146.72
Description: EconoGlide round flanged plain linear bearing with a 30mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$109.19
Description: EconoGlide round flanged plain linear bearing with a 25mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$72.14
Description: EconoGlide round flanged plain linear bearing with a 20mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$59.17
Description: EconoGlide round flanged plain linear bearing with a 16mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$51.61
Description: EconoGlide round flanged plain linear bearing with a 12mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$47.05
Description: EconoGlide round flanged plain linear bearing with an 8mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.
$37.47

EconoGlide Flanged Plain Linear Bearings

16 products

EconoGlide plain flanged linear bearings are standard-sized metric bearings with square or round flange styles at one end for secure mounting. Designed as a low-cost alternative to popular polymer-lined linear bearings, they are suited for cleaner applications and easy-access machinery. Available with 8mm to 50mm inner diameters, these bearings use an injection-molded Frelon® IM liner housed in a flanged aluminum alloy body. The self-lubricating, grease-impregnated polymer material provides smooth, quiet, maintenance-free motion without added lubrication. The liner helps damp vibration and move dust away from the shaft surface, while static loads are supported up to 87,500 N (19,671 lb).

 

EconoGlide Plain Flanged Linear Bearing Features

  • Square or round flange styles for secure mounting
  • Low-cost alternative to popular polymer-lined linear bearings
  • Standard-sized metric bearings with 8mm to 50mm ID options
  • Injection-molded self-lubricating Frelon® IM liner
  • Grease-impregnated polymer material for oil-free, maintenance-free operation
  • Flanged aluminum alloy body for secure support
  • Static load capacities up to 87,500 N (19,671 lb)
  • Vibration damping for smoother, quieter motion
  • Inner-diameter channels help move dust away from the shaft surface