Simplicity Plain Linear Bearings | Self- Lubricating
What Makes a Self-Lubricating Linear Bearing?
A self-lubricating linear bearing is characterized by its ability to transfer microscopic amounts of material to the mating surface. The interaction of the Frelon® liner and the shafting creates a natural, microscopic transfer of the Frelon to the running surface. A thin film is deposited on the shaft and the valleys in the surface finish are filled in with Frelon material during the initial break-in period which creates the self-lubricating condition of Frelon riding on Frelon. This transfer process creates a film that provides lubrication and reduces friction over the length of the rail or shaft. No lubrication (typically oil or grease) is added to the linear bearing design nor will the lubrication breakdown and become ineffective over time creating an oil-free, maintenance-free linear motion system.
The proprietary, self-lubricating Frelon Liner comes in three different off-the-shelf material types:
• FrelonGOLD® - High performance material compatible with RC60 hardened steel shafting, RC70 ceramic coated, and 440 stainless steel shafting.
• Frelon J - Formulated to provide the optimum performance with 300 series stainless steel and softer shafting such as bare aluminum.
• Frelon W - FDA compliant with food-grade liner and compatible with stainless steel and softer metal shafting.
Additional Lubrication for Plain Linear Bearings
In addition to selecting the outer shell and liner material of the plain linear bearing that is best suited for your application, PBC Linear offers additional features such as lubrication systems for increased speed in continuous motion applications. The added lubrication can reduce friction up to 50%. Our configurators provide an excellent option to design specific features for your bearing solution.
Lubrication systems include:
• Felt Wick - Retains oil lubricants (remove when using grease lubrication). Wicks are glued in place on open linear bearings while they sit in place on closed linear bearings.
• Zerk Fitting - Installed into pillow blocks, other housing, or directly into die sets PAC or PACM (Standard lube fitting with ¼-28 thread).

The Importance of Matched Shafting for Self-Lubricating Linear Bearings
One-Stop-Shopping with Products Shipped Together
PBC Linear shafting is exclusively optimized to match high-performance linear bearing technology providing long life, low maintenance, and reliable linear motion. Advanced process capabilities maintain the ideal surface finish resulting in the longest life and highest performing shaft-to-bearing combination for linear bearings rails.
Don’t be misled–all shafting is not alike! Don’t settle for below average performance. In most applications, smoother does not equal better; in fact, it means decreased performance and shortened life. A shaft surface finish of 8-12 Ra is the optimal smoothness for linear plain bearings and linear ball bearings. Choose between carbon steel, 300 series stainless steel, 400 series stainless steel, and aluminum with hardened surface coating for your ideal linear shafting.
Customized Self-Lubricating Linear Bearing Solutions Available
For larger OEM customers, PBC Linear can create custom linear bearing solutions utilizing our proprietary, self-lubricating Frelon liner. Customized solutions can cut purchasing costs by decreasing your number of suppliers and can reduce assembly time by decreasing the number of parts. Contact an Application Engineer to learn more about PBC Linear custom capabilities.

Available Self-Lubricated Linear Bearing Styles
FL (Inch) Closed Plain Linear Bearing
| Name | Nominal ID (in) | Nominal OD (in) | Shaft Diameter (in) | Static Load (lbs) | Shop Link |
|---|---|---|---|---|---|
| FL03 | 3/16 | 3/8 | 3/16 | 220 | Shop Now |
| FL04 | 1/4 | 1/2 | 1/4 | 600 | Shop Now |
| FL06 | 3/8 | 5/8 | 3/8 | 1,020 | Shop Now |
| FL08 | 1/2 | 7/8 | 1/2 | 1,950 | Shop Now |
| FL10 | 5/8 | 1.13 | 5/8 | 2,940 | Shop Now |
| FL12 | 3/4 | 1.25 | 3/4 | 3,810 | Shop Now |
| FL16 | 1.00 | 1.56 | 1.00 | 7,050 | Shop Now |
| FL20 | 1.25 | 2.00 | 1.25 | 10,830 | Shop Now |
| FL24 | 1.50 | 2.38 | 1.50 | 14,100 | Shop Now |
| FL32 | 2.00 | 3.00 | 2.00 | 25,050 | Shop Now |
| FL40 | 2.50 | 3.75 | 2.50 | 39,000 | Shop Now |
| FL48 | 3.00 | 4.50 | 3.00 | 56,400 | Shop Now |
| FL64 | 4.00 | 6.00 | 4.00 | 100,500 | Shop Now |
FLC (Inch) Closed Compensated Plain Linear Bearing
| Name | Nominal ID (in) | Nominal OD (in) | Shaft Diameter (in) | Static Load (lbs) | Shop Link |
|---|---|---|---|---|---|
| FLC03 | 3/16 | 3/8 | 3/16 | 220 | Shop Now |
| FLC04 | 1/4 | 1/2 | 1/4 | 600 | Shop Now |
| FLC06 | 3/8 | 5/8 | 3/8 | 1,020 | Shop Now |
| FLC08 | 1/2 | 7/8 | 1/2 | 1,950 | Shop Now |
| FLC10 | 5/8 | 1.13 | 5/8 | 2,940 | Shop Now |
| FLC12 | 3/4 | 1.25 | 3/4 | 3,810 | Shop Now |
| FLC16 | 1.00 | 1.56 | 1.00 | 7,050 | Shop Now |
| FLC20 | 1.25 | 2.00 | 1.25 | 10,830 | Shop Now |
| FLC24 | 1.50 | 2.38 | 1.50 | 14,100 | Shop Now |
| FLC32 | 2.00 | 3.00 | 2.00 | 25,050 | Shop Now |
| FLC40 | 2.50 | 3.75 | 2.50 | 39,000 | Shop Now |
| FLC48 | 3.00 | 4.50 | 3.00 | 56,400 | Shop Now |
| FLC64 | 4.00 | 6.00 | 4.00 | 100,500 | Shop Now |
FLA (Inch) Closed Self-Aligning Plain Linear Bearing
| Name | Nominal ID (in) | Nominal OD (in) | Shaft Diameter (in) | Static Load (lbs) | Shop Link |
|---|---|---|---|---|---|
| FLA03 | 3/16 | 3/8 | 3/16 | 220 | Shop Now |
| FLA04 | 1/4 | 1/2 | 1/4 | 600 | Shop Now |
| FLA06 | 3/8 | 5/8 | 3/8 | 1,020 | Shop Now |
| FLA08 | 1/2 | 7/8 | 1/2 | 1,950 | Shop Now |
| FLA10 | 5/8 | 1.12 | 5/8 | 2,940 | Shop Now |
| FLA12 | 3/4 | 1.25 | 3/4 | 3,810 | Shop Now |
| FLA16 | 1.00 | 1.56 | 1.00 | 7,050 | Shop Now |
| FLA20 | 1.25 | 2.00 | 1.25 | 10,830 | Shop Now |
| FLA24 | 1.50 | 2.37 | 1.50 | 14,100 | Shop Now |
| FLA32 | 2.00 | 3.00 | 2.00 | 25,050 | Shop Now |
| FLA40 | 2.50 | 3.75 | 2.50 | 39,000 | Shop Now |
| FLA48 | 3.00 | 4.50 | 3.00 | 56,400 | Shop Now |
| FLA64 | 4.00 | 6.00 | 4.00 | 100,500 | Shop Now |
FLAC (Inch) Closed Self-Aligning Compensated Plain Linear Bearing
| Name | Nominal ID (in) | Nominal OD (in) | Shaft Diameter (in) | Static Load (lbs) | Shop Link |
|---|---|---|---|---|---|
| FLAC03 | 3/16 | 3/8 | 3/16 | 220 | Shop Now |
| FLAC04 | 1/4 | 1/2 | 1/4 | 600 | Shop Now |
| FLAC06 | 3/8 | 5/8 | 3/8 | 1,020 | Shop Now |
| FLAC08 | 1/2 | 7/8 | 1/2 | 1,950 | Shop Now |
| FLAC10 | 5/8 | 1.12 | 5/8 | 2,940 | Shop Now |
| FLAC12 | 3/4 | 1.25 | 3/4 | 3,810 | Shop Now |
| FLAC16 | 1.00 | 1.56 | 1.00 | 7,050 | Shop Now |
| FLAC20 | 1.25 | 2.00 | 1.25 | 10,830 | Shop Now |
| FLAC24 | 1.50 | 2.37 | 1.50 | 14,100 | Shop Now |
| FLAC32 | 2.00 | 3.00 | 2.00 | 25,050 | Shop Now |
| FLAC40 | 2.50 | 3.75 | 2.50 | 39,000 | Shop Now |
| FLAC48 | 3.00 | 4.50 | 3.00 | 56,400 | Shop Now |
| FLAC64 | 4.00 | 6.00 | 4.00 | 100,500 | Shop Now |
FLN (Inch) Open Plain Linear Bearing
| Name | Nominal ID (in) | Nominal OD (in) | Shaft Diameter (in) | Static Load (lbs) | Shop Link |
|---|---|---|---|---|---|
| FLN06 | 3/8 | 0.625 | 3/8 | 1,020 | Shop Now |
| FLN08 | 1/2 | 0.875 | 1/2 | 1,950 | Shop Now |
| FLN10 | 5/8 | 1.13 | 5/8 | 2,940 | Shop Now |
| FLN12 | 3/4 | 1.25 | 3/4 | 3,810 | Shop Now |
| FLN16 | 1.00 | 1.56 | 1.00 | 7,050 | Shop Now |
| FLN20 | 1.25 | 2.00 | 1.25 | 5,415 | Shop Now |
| FLN24 | 1.50 | 2.37 | 1.50 | 14,100 | Shop Now |
| FLN32 | 2.00 | 3.00 | 2.00 | 25,050 | Shop Now |
| FLN40 | 2.50 | 3.75 | 2.50 | 39,000 | Shop Now |
| FLN48 | 3.00 | 4.50 | 3.00 | 56,400 | Shop Now |
| FLN64 | 4.00 | 6.00 | 4.00 | 100,500 | Shop Now |
FLCN (Inch) Open Compensated Plain Linear Bearing
| Name | Nominal ID (in) | Nominal OD (in) | Shaft Diameter (in) | Static Load (lbs) | Shop Link |
|---|---|---|---|---|---|
| FLCN06 | 3/8 | 5/8 | 3/8 | 1,020 | Shop Now |
| FLCN08 | 1/2 | 7/8 | 1/2 | 1,950 | Shop Now |
| FLCN10 | 5/8 | 1.13 | 5/8 | 1,470 | Shop Now |
| FLCN12 | 3/4 | 1.25 | 3/4 | 3,810 | Shop Now |
| FLCN16 | 1.00 | 1.56 | 1.00 | 7,050 | Shop Now |
| FLCN20 | 1.25 | 2.00 | 1.25 | 10,830 | Shop Now |
| FLCN24 | 1.50 | 2.37 | 1.50 | 14,100 | Shop Now |
| FLCN32 | 2.00 | 3.00 | 2.00 | 25,050 | Shop Now |
| FLCN40 | 2.50 | 3.75 | 2.50 | 39,000 | Shop Now |
| FLCN48 | 3.00 | 4.50 | 3.00 | 56,400 | Shop Now |
| FLCN64 | 4.00 | 6.00 | 4.00 | 100,500 | Shop Now |
FM (ISO Metric) Closed Plain Linear Bearing
| Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
|---|---|---|---|---|---|
| FM05 | 5 | 12 | 5 | 2,276 | Shop Now |
| FM08 | 8 | 16 | 8 | 4,120 | Shop Now |
| FM10 | 10 | 19 | 10 | 5,984 | Shop Now |
| FM12 | 12 | 22 | 12 | 7,907 | Shop Now |
| FM16 | 16 | 26 | 16 | 11,870 | Shop Now |
| FM20 | 20 | 32 | 20 | 18,541 | Shop Now |
| FM25 | 25 | 40 | 25 | 29,881 | Shop Now |
| FM30 | 30 | 47 | 30 | 42,026 | Shop Now |
| FM40 | 40 | 62 | 40 | 65,923 | Shop Now |
| FM50 | 50 | 75 | 50 | 103,005 | Shop Now |
| FM60 | 60 | 90 | 60 | 154,508 | Shop Now |
| FM80 | 80 | 120 | 80 | 271,933 | Shop Now |
FMC (ISO Metric) Closed Compensated Plain Linear Bearing
| Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
|---|---|---|---|---|---|
| FMC05 | 5 | 12 | 5 | 2,276 | Shop Now |
| FMC08 | 8 | 16 | 8 | 4,120 | Shop Now |
| FMC10 | 10 | 19 | 10 | 5,984 | Shop Now |
| FMC12 | 12 | 22 | 12 | 7,907 | Shop Now |
| FMC16 | 16 | 26 | 16 | 11,870 | Shop Now |
| FMC20 | 20 | 32 | 20 | 18,541 | Shop Now |
| FMC25 | 25 | 40 | 25 | 29,881 | Shop Now |
| FMC30 | 30 | 47 | 30 | 42,026 | Shop Now |
| FMC40 | 40 | 62 | 40 | 65,923 | Shop Now |
| FMC50 | 50 | 75 | 50 | 103,005 | Shop Now |
| FMC60 | 60 | 90 | 60 | 154,508 | Shop Now |
| FMC80 | 80 | 120 | 80 | 271,933 | Shop Now |
FMA (ISO Metric) Closed Self-Aligning Plain Linear Bearing
| Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
|---|---|---|---|---|---|
| FMA05 | 5 | 12 | 5 | 2,276 | Shop Now |
| FMA08 | 8 | 16 | 8 | 4,120 | Shop Now |
| FMA10 | 10 | 19 | 10 | 5,984 | Shop Now |
| FMA12 | 12 | 22 | 12 | 7,907 | Shop Now |
| FMA16 | 16 | 26 | 16 | 11,870 | Shop Now |
| FMA20 | 20 | 32 | 20 | 18,541 | Shop Now |
| FMA25 | 25 | 40 | 25 | 29,881 | Shop Now |
| FMA30 | 30 | 47 | 30 | 42,026 | Shop Now |
| FMA40 | 40 | 62 | 40 | 65,923 | Shop Now |
| FMA50 | 50 | 75 | 50 | 103,005 | Shop Now |
| FMA60 | 60 | 90 | 60 | 154,508 | Shop Now |
| FMA80 | 80 | 120 | 80 | 271,933 | Shop Now |
FMAC (ISO Metric) Closed Self-Aligning Compensated Plain Linear Bearing
| Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
|---|---|---|---|---|---|
| FMAC05 | 5 | 12 | 5 | 2,276 | Shop Now |
| FMAC08 | 8 | 16 | 8 | 4,120 | Shop Now |
| FMAC10 | 10 | 19 | 10 | 5,984 | Shop Now |
| FMAC12 | 12 | 22 | 12 | 7,907 | Shop Now |
| FMAC16 | 16 | 26 | 16 | 11,870 | Shop Now |
| FMAC20 | 20 | 32 | 20 | 18,541 | Shop Now |
| FMAC25 | 25 | 40 | 25 | 29,881 | Shop Now |
| FMAC30 | 30 | 47 | 30 | 42,026 | Shop Now |
| FMAC40 | 40 | 62 | 40 | 65,923 | Shop Now |
| FMAC50 | 50 | 75 | 50 | 103,005 | Shop Now |
| FMAC60 | 60 | 90 | 60 | 154,508 | Shop Now |
| FMAC80 | 80 | 120 | 80 | 271,933 | Shop Now |
FMCN (ISO Metric) Open Compensated Plain Linear Bearing
| Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
|---|---|---|---|---|---|
| FMCN05 | 5 | 12 | 5 | 2,276 | Shop Now |
| FMCN08 | 8 | 16 | 8 | 4,120 | Shop Now |
| FMCN10 | 10 | 19 | 10 | 5,984 | Shop Now |
| FMCN12 | 12 | 22 | 12 | 7,907 | Shop Now |
| FMCN16 | 16 | 26 | 16 | 11,870 | Shop Now |
| FMCN20 | 20 | 32 | 20 | 18,541 | Shop Now |
| FMCN25 | 25 | 40 | 25 | 29,881 | Shop Now |
| FMCN30 | 30 | 47 | 30 | 42,026 | Shop Now |
| FMCN40 | 40 | 62 | 40 | 65,923 | Shop Now |
| FMCN50 | 50 | 75 | 50 | 103,005 | Shop Now |
| FMCN60 | 60 | 90 | 60 | 154,508 | Shop Now |
| FMCN80 | 80 | 120 | 80 | 271,933 | Shop Now |
FMN (ISO Metric) Open Plain Linear Bearings
| Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
|---|---|---|---|---|---|
| FMN05 | 5 | 12 | 5 | 2,276 | Shop Now |
| FMN08 | 8 | 16 | 8 | 4,120 | Shop Now |
| FMN10 | 10 | 19 | 10 | 5,984 | Shop Now |
| FMN12 | 12 | 22 | 12 | 7,907 | Shop Now |
| FMN16 | 16 | 26 | 16 | 11,870 | Shop Now |
| FMN20 | 20 | 32 | 20 | 18,541 | Shop Now |
| FMN25 | 25 | 40 | 25 | 29,881 | Shop Now |
| FMN30 | 30 | 47 | 30 | 42,026 | Shop Now |
| FMN40 | 40 | 62 | 40 | 65,923 | Shop Now |
| FMN50 | 50 | 75 | 50 | 51,503 | Shop Now |
| FMN60 | 60 | 90 | 60 | 154,508 | Shop Now |
| FMN80 | 80 | 120 | 80 | 271,933 | Shop Now |
FG (ISO Metric) Closed Thin Wall Plain Linear Bearings
| Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
|---|---|---|---|---|---|
| FG06 | 6 | 12 | 6 | 2,217 | Shop Now |
| FG08 | 8 | 15 | 8 | 3,296 | Shop Now |
| FG10 | 10 | 17 | 10 | 4,532 | Shop Now |
| FG12 | 12 | 22 | 12 | 6,671 | Shop Now |
| FG15 | 15 | 25 | 15 | 8,652 | Shop Now |
| FG16 | 16 | 26 | 16 | 9,888 | Shop Now |
| FG20 | 20 | 32 | 20 | 14,421 | Shop Now |
| FG25 | 25 | 40 | 25 | 23,171 | Shop Now |
| FG30 | 30 | 45 | 30 | 33,374 | Shop Now |
| FG35 | 35 | 52 | 35 | 44,714 | Shop Now |
| FG40 | 40 | 60 | 40 | 59,331 | Shop Now |
| FG50 | 50 | 80 | 50 | 92,705 | Shop Now |
FGC (ISO Metric) Closed Compensated Thin Wall Plain Linear Bearings
| Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
|---|---|---|---|---|---|
| FGC06 | 6 | 12 | 6 | 2,217 | Shop Now |
| FGC08 | 8 | 15 | 8 | 3,296 | Shop Now |
| FGC10 | 10 | 17 | 10 | 4,532 | Shop Now |
| FGC12 | 12 | 22 | 12 | 6,671 | Shop Now |
| FGC15 | 15 | 25 | 15 | 8,652 | Shop Now |
| FGC16 | 16 | 26 | 16 | 9,888 | Shop Now |
| FGC20 | 20 | 32 | 20 | 14,421 | Shop Now |
| FGC25 | 25 | 40 | 25 | 23,171 | Shop Now |
| FGC30 | 30 | 45 | 30 | 33,374 | Shop Now |
| FGC35 | 35 | 52 | 35 | 44,714 | Shop Now |
| FGC40 | 40 | 60 | 40 | 59,331 | Shop Now |
| FGC50 | 50 | 75 | 50 | 92,705 | Shop Now |
FMT (ISO Metric) Closed Thin Wall Linear Plain Bearings
| Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
|---|---|---|---|---|---|
| FMT06 | 6 | 12 | 6 | 2,727 | Shop Now |
| FMT08 | 8 | 15 | 8 | 3,963 | Shop Now |
| FMT10 | 10 | 17 | 10 | 5,356 | Shop Now |
| FMT12 | 12 | 19 | 12 | 6,926 | Shop Now |
| FMT14 | 14 | 21 | 14 | 8,083 | Shop Now |
| FMT16 | 16 | 24 | 16 | 9,888 | Shop Now |
| FMT20 | 20 | 28 | 20 | 12,361 | Shop Now |
| FMT25 | 25 | 35 | 25 | 20,601 | Shop Now |
| FMT30 | 30 | 40 | 30 | 30,902 | Shop Now |
| FMT40 | 40 | 52 | 40 | 49,442 | Shop Now |
| FMT50 | 50 | 62 | 50 | 72,104 | Shop Now |
FMTC (ISO Metric) Closed Compensated Thin Wall Linear Plain Bearings
| Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
|---|---|---|---|---|---|
| FMTC06 | 6 | 12 | 6 | 2,727 | Shop Now |
| FMTC08 | 8 | 15 | 8 | 3,963 | Shop Now |
| FMTC10 | 10 | 17 | 10 | 5,356 | Shop Now |
| FMTC12 | 12 | 19 | 12 | 6,926 | Shop Now |
| FMTC14 | 14 | 21 | 14 | 8,083 | Shop Now |
| FMTC16 | 16 | 24 | 16 | 9,888 | Shop Now |
| FMTC20 | 20 | 28 | 20 | 12,361 | Shop Now |
| FMTC25 | 25 | 35 | 25 | 20,601 | Shop Now |
| FMTC30 | 30 | 40 | 30 | 30,902 | Shop Now |
| FMTC40 | 40 | 52 | 40 | 49,442 | Shop Now |
| FMTC50 | 50 | 62 | 50 | 72,104 | Shop Now |
FJ (JIS) Closed Plain Linear Bearing
| Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
|---|---|---|---|---|---|
| FJ06 | 6 | 12 | 6 | 2,348 | Shop Now |
| FJ08 | 8 | 15 | 8 | 404 | Shop Now |
| FJ10 | 10 | 19 | 10 | 610 | Shop Now |
| FJ12 | 12 | 21 | 12 | 756 | Shop Now |
| FJ13 | 13 | 23 | 13 | 874 | Shop Now |
| FJ16 | 16 | 28 | 16 | 1,244 | Shop Now |
| FJ20 | 20 | 32 | 20 | 1,764 | Shop Now |
| FJ25 | 25 | 40 | 25 | 3,098 | Shop Now |
| FJ30 | 30 | 45 | 30 | 4,032 | Shop Now |
| FJ35 | 35 | 52 | 35 | 5,146 | Shop Now |
| FJ38 | 38 | 57 | 38 | 6,064 | Shop Now |
| FJ40 | 40 | 60 | 40 | 6,720 | Shop Now |
| FJ50 | 50 | 80 | 50 | 102,963 | Shop Now |
| FJ60 | 60 | 90 | 60 | 135,911 | Shop Now |
| FJ80 | 80 | 120 | 80 | 230,637 | Shop Now |
| FJ100 | 100 | 150 | 100 | 360,371 | Shop Now |
| FJ120 | 120 | 180 | 120 | 494,222 | Shop Now |
| FJ150 | 150 | 210 | 150 | 741,334 | Shop Now |
FJA (JIS) Closed Self-Aligning Plain Linear Bearing
| Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
|---|---|---|---|---|---|
| FJA06 | 6 | 12 | 6 | 2,348 | Shop Now |
| FJA08 | 8 | 15 | 8 | 3,962 | Shop Now |
| FJA10 | 10 | 19 | 10 | 5,982 | Shop Now |
| FJA12 | 12 | 21 | 12 | 7,413 | Shop Now |
| FJA13 | 13 | 23 | 13 | 8,570 | Shop Now |
| FJA16 | 16 | 28 | 16 | 12,199 | Shop Now |
| FJA20 | 20 | 32 | 20 | 17,298 | Shop Now |
| FJA25 | 25 | 40 | 25 | 30,379 | Shop Now |
| FJA30 | 30 | 45 | 30 | 39,538 | Shop Now |
| FJA35 | 35 | 52 | 35 | 50,462 | Shop Now |
| FJA38 | 38 | 57 | 38 | 59,464 | Shop Now |
| FJA40 | 40 | 60 | 40 | 65,896 | Shop Now |
| FJA50 | 50 | 80 | 50 | 102,963 | Shop Now |
| FJA60 | 60 | 90 | 60 | 135,911 | Shop Now |
| FJA80 | 80 | 120 | 80 | 230,637 | Shop Now |
| FJA100 | 100 | 150 | 100 | 360,371 | Shop Now |
| FJA120 | 120 | 180 | 120 | 494,222 | Shop Now |
| FJA150 | 150 | 210 | 150 | 741,331 | Shop Now |
FJAC (JIS) Closed Self-Aligning Compensated Plain Linear Bearing
| Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
|---|---|---|---|---|---|
| FJAC06 | 6 | 12 | 6 | 2,348 | Shop Now |
| FJAC08 | 8 | 15 | 8 | 3,962 | Shop Now |
| FJAC10 | 10 | 19 | 10 | 5,982 | Shop Now |
| FJAC12 | 12 | 21 | 12 | 7,413 | Shop Now |
| FJAC13 | 13 | 23 | 13 | 8,570 | Shop Now |
| FJAC16 | 16 | 28 | 16 | 12,199 | Shop Now |
| FJAC20 | 20 | 32 | 20 | 17,298 | Shop Now |
| FJAC25 | 25 | 40 | 25 | 30,379 | Shop Now |
| FJAC30 | 30 | 45 | 30 | 39,538 | Shop Now |
| FJAC35 | 35 | 52 | 35 | 50,462 | Shop Now |
| FJAC38 | 38 | 57 | 38 | 59,464 | Shop Now |
| FJAC40 | 40 | 60 | 40 | 65,896 | Shop Now |
| FJAC50 | 50 | 80 | 50 | 102,963 | Shop Now |
| FJAC60 | 60 | 90 | 60 | 135,911 | Shop Now |
| FJAC80 | 80 | 120 | 80 | 230,637 | Shop Now |
| FJAC100 | 100 | 150 | 100 | 360,371 | Shop Now |
| FJAC120 | 120 | 180 | 120 | 494,222 | Shop Now |
| FJAC150 | 150 | 210 | 150 | 741,331 | Shop Now |
FJC (JIS) Closed Compensated Plain Linear Bearing
| Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
|---|---|---|---|---|---|
| FJC06 | 6 | 12 | 6 | 2,348 | Shop Now |
| FJC08 | 8 | 15 | 8 | 3,962 | Shop Now |
| FJC10 | 10 | 19 | 10 | 5,982 | Shop Now |
| FJC12 | 12 | 21 | 12 | 7,413 | Shop Now |
| FJC13 | 13 | 23 | 13 | 8,570 | Shop Now |
| FJC16 | 16 | 28 | 16 | 12,199 | Shop Now |
| FJC20 | 20 | 32 | 20 | 17,298 | Shop Now |
| FJC25 | 25 | 40 | 25 | 30,379 | Shop Now |
| FJC30 | 30 | 45 | 30 | 39,538 | Shop Now |
| FJC35 | 35 | 52 | 35 | 50,462 | Shop Now |
| FJC38 | 38 | 57 | 38 | 59,464 | Shop Now |
| FJC40 | 40 | 60 | 40 | 65,896 | Shop Now |
| FJC50 | 50 | 80 | 50 | 102,963 | Shop Now |
| FJC60 | 60 | 90 | 60 | 135,911 | Shop Now |
| FJC80 | 80 | 120 | 80 | 230,637 | Shop Now |
| FJC100 | 100 | 150 | 100 | 360,371 | Shop Now |
| FJC120 | 120 | 180 | 120 | 494,222 | Shop Now |
| FJC150 | 150 | 210 | 150 | 741,331 | Shop Now |
FJCN (JIS) Open Compensated Plain Linear Bearing
| Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
|---|---|---|---|---|---|
| FJCN08 | 8 | 15 | 8 | 3,962 | Shop Now |
| FJCN10 | 10 | 19 | 10 | 5,982 | Shop Now |
| FJCN12 | 12 | 21 | 12 | 7,413 | Shop Now |
| FJCN13 | 13 | 23 | 13 | 8,570 | Shop Now |
| FJCN16 | 16 | 28 | 16 | 12,199 | Shop Now |
| FJCN20 | 20 | 32 | 20 | 17,298 | Shop Now |
| FJCN25 | 25 | 40 | 25 | 30,379 | Shop Now |
| FJCN30 | 30 | 45 | 30 | 39,538 | Shop Now |
| FJCN35 | 35 | 52 | 35 | 50,462 | Shop Now |
| FJCN38 | 38 | 57 | 38 | 59,464 | Shop Now |
| FJCN40 | 40 | 60 | 40 | 65,896 | Shop Now |
| FJCN50 | 50 | 80 | 50 | 102,963 | Shop Now |
| FJCN60 | 60 | 90 | 60 | 135,911 | Shop Now |
| FJCN80 | 80 | 120 | 80 | 230,637 | Shop Now |
| FJCN100 | 100 | 150 | 100 | 360,371 | Shop Now |
| FJCN120 | 120 | 80 | 120 | 494,222 | Shop Now |
| FJCN150 | 150 | 210 | 150 | 741,331 | Shop Now |
FJN (JIS) Open Plain Linear Bearing
| Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
|---|---|---|---|---|---|
| FJN08 | 8 | 15 | 8 | 2,805 | Shop Now |
| FJN10 | 10 | 19 | 10 | 5,982 | Shop Now |
| FJN12 | 12 | 21 | 12 | 7,413 | Shop Now |
| FJN16 | 16 | 28 | 16 | 12,199 | Shop Now |
| FJN20 | 20 | 32 | 20 | 17,298 | Shop Now |
| FJN25 | 25 | 40 | 25 | 30,379 | Shop Now |
| FJN30 | 30 | 45 | 30 | 39,538 | Shop Now |
| FJN35 | 35 | 52 | 35 | 50,462 | Shop Now |
| FJN38 | 38 | 57 | 38 | 59,464 | Shop Now |
| FJN40 | 40 | 60 | 40 | 65,896 | Shop Now |
| FJN50 | 50 | 80 | 50 | 102,963 | Shop Now |
| FJN60 | 60 | 90 | 60 | 135,911 | Shop Now |
| FJN80 | 80 | 120 | 80 | 230,637 | Shop Now |
| FJN100 | 100 | 150 | 100 | 360,371 | Shop Now |