The BS Miniature Ball Screw Motor Series sets a new standard for miniature linear actuators, utilizing advanced ball screw mechanisms tailored for high-precision applications. This series stands out in the realm of mini and miniature linear actuators, designed to integrate seamlessly with various NEMA motor sizes.
Features/BenefitsThe BE Integrated Ball Screw Linear Actuator Series by PBC Linear integrates hybrid stepper motors with ball screws to create a solution optimized for high torque, precision, and efficiency in linear motion applications. The series is distinguished by its high transmission efficiency and adaptability to a range of industrial uses.
The LSM Lead Screw Motor Series Linear Actuators from PBC Linear are engineered to provide high-precision linear motion solutions. This series combines precision lead screws with anti-backlash nuts and high-quality NEMA motors, optimized for superior performance in various applications.
Features/BenefitsThe LN Non-Captive Type Linear Actuator Series by PBC Linear features a unique integration of a standard leadscrew nut within the motor rotor, creating a versatile mechanism for linear motion. This series is designed to allow for significant customization in terms of the length of the leadscrew and the positioning of the motor, making it adaptable for a wide range of linear motion applications.
Features/BenefitsThe LC Captive Type Linear Actuator Series from PBC Linear features an integrated system where the leadscrew nut is incorporated within the motor rotor. This design results in a captive linear actuator that facilitates linear motion as the motor rotates, pushing the leadscrew through the center. The entire assembly is compact due to the integration of components, which avoids the necessity for separate supports for the screw or nut.
Features/BenefitsThe MS Linear Slide Series exemplifies a high-quality linear guide system designed for compact environments. These linear slides integrate advanced linear guides and actuation technology into a small package, making them ideally suited for applications where space is limited but precision is critical.
Features/BenefitsThe ML Miniature Linear Actuator Series by PBC Linear is specifically designed for applications that require compact, high-performance linear actuators. This series is notable for its small size and versatility, making it an excellent choice for environments where space is at a premium.
Features/BenefitsThe CS Compact Series Linear Guide System by PBC Linear is expertly engineered to optimize linear motion within confined spaces. Featuring a streamlined profile, this system integrates advanced linear guide technologies with actuator functionalities, making it ideal for precision applications in space-sensitive environments.
Features/BenefitsThe G Uni Guide Actuators incorporate a dual-design system that enhances the well-established linear motion capabilities of the standard Uni-Guide series. This series is engineered to reduce component count, simplifying assembly and integration while ensuring smooth, maintenance-free operation throughout the system's lifespan.
Features/BenefitsThe MR LS Mini Rail Actuator combines the core features of the Mini-Rail system with a lead screw drive to provide a robust and interchangeable solution for linear motion needs. This linear actuator stands out as a cost-effective alternative to traditional linear guides and is designed to eliminate the risk of catastrophic failure by avoiding rolling elements.
Features/BenefitsThe MR MS Mini Rail Actuator incorporates a lead screw drive mechanism complemented by a high-torque stepper motor, enhancing the established benefits of the Mini-Rail system. This actuator is designed as a cost-effective and reliable solution for various linear motion applications, integrating high-performance features in a robust package.
Features/BenefitsThe UG Series Linear Motion Platform is engineered for versatility, flexibility, and cost-efficiency, providing a comprehensive solution to a wide range of linear motion needs. This platform incorporates advanced technologies and materials to offer precise and reliable movement in larger systems.
Features/BenefitsThe PLA Linear Actuator Series is designed for superior performance in larger systems, offering a range of high-precision, screw-driven actuators. This series combines robust construction with advanced guidance technology, making it ideal for applications requiring precise, smooth linear motion.
Features/BenefitsThe MTB Series features belt-driven linear actuators that are crafted to provide optimal performance in demanding environments. With multiple profile sizes and design configurations, this series is engineered to cater to applications demanding high load capacities, extensive stroke lengths, and superior speed.
Features/BenefitsThe MUK Series linear actuators are engineered for applications requiring precise motion control and high load handling. These actuators leverage a ball screw driven system, enhanced by two precisely-aligned recirculating ball profile rail guideways, making them ideal for robust performance in demanding environments.
Features/BenefitsThe Simplicity Linear Slide Assemblies feature both high-profile and low-profile guides, equipped with self-lubricating Frelon® bearings. These assemblies are designed to handle heavy loads in harsh, contaminated environments, making them exceptionally suited for applications across diverse temperature ranges from −240°C to 240°C (−400°F to 400°F).
Features/Benefits