MS Linear Slide Series

MS Linear Slide
Configure MS Linear Slide Series Actuator
Quote Button
Catalog Button

MS Linear Slide Series

The MS Linear Slide Series is meticulously designed to cater to the demand for compact and efficient linear motion solutions. This series stands out for its small package size, making it ideally suited for applications where space is at a premium. The MS Series is celebrated for its quiet operation, quality construction, and affordability, offering a valuable solution across various industries.

The MS Linear Slide Series exemplifies the synergy of compact design, versatile application, and cost efficiency, making it an exemplary choice for designers and engineers seeking reliable linear motion solutions in constrained spaces.

Performance Benefits

  • Compact Design: The MS Series is engineered for applications requiring a minimized footprint without compromising on performance.
  • Ease of Integration: Designed with ease of integration in mind, these linear slides can be effortlessly incorporated into a wide range of systems.
  • Quiet Operation: These slides are built to operate quietly, making them suitable for environments where noise minimization is crucial.
  • High Quality and Cost-Efficiency: The MS Series balances quality construction with cost-effectiveness, providing a reliable solution that fits budgetary constraints.
  • Versatile Motor Compatibility: Accommodates three different sizes of motors (NEMA 11, 14, 17), allowing for flexibility in choosing the right motor based on application requirements.
  • Advanced Guide System: Utilizes precision 12 mm and 15 mm profile rail linear guides for improved guidance and stability in motion.
  • Leadscrew Drive: Powered by leadscrews equipped with a standard polymer nut, offering a balance of performance and durability.
  • Variety of Lead Options: Each linear slide size comes with multiple lead options, providing versatility to match specific motion profiles and operational needs.

MS28 Linear Slide

MS28 Linear Slide

  • The MS Series linear slides are designed to meet the needs of customers who require a compact overall package. 
  • They offer many advantages such as ease of integration, small size, quiet operation, quality and low cost. 
  • Structural features of the MS Series provide a compact solution for guided linear motion. 
  • Three sizes of motor options:  NEMA 11, 14, 17 
  • Utilizes 12 mm and 15 mm profile rail linear guides 
  • Driven by leadscrews with standard polymer nut 
  • Each size of linear slide has a variety of lead options
MS35 Linear Slide

MS35 Linear Slide

  • The MS Series linear slides are designed to meet the needs of customers who require a compact overall package. 
  • They offer many advantages such as ease of integration, small size, quiet operation, quality and low cost. 
  • Structural features of the MS Series provide a compact solution for guided linear motion. 
  • Three sizes of motor options:  NEMA 11, 14, 17 
  • Utilizes 12 mm and 15 mm profile rail linear guides 
  • Driven by leadscrews with standard polymer nut 
  • Each size of linear slide has a variety of lead options
MS42 Linear Slide

MS42 Linear Slide

  • The MS Series linear slides are designed to meet the needs of customers who require a compact overall package. 
  • They offer many advantages such as ease of integration, small size, quiet operation, quality and low cost. 
  • Structural features of the MS Series provide a compact solution for guided linear motion. 
  • Three sizes of motor options:  NEMA 11, 14, 17 
  • Utilizes 12 mm and 15 mm profile rail linear guides 
  • Driven by leadscrews with standard polymer nut 
  • Each size of linear slide has a variety of lead options