Driven to excel in larger systems
The MTB Series of belt driven linear actuators offers a number of profile sizes with multiple design configurations to meet requirements in high load, stroke and speed applications. Internally, a profile rail with runner blocks provide for guidance with low friction, noise and vibration. The actuator body consists of an anodized aluminum housing with a stainless steel strip which seals along magnetic strips to shield out contamination from entering the linear actuator. Precision extrusions for each aluminum actuator body ensure for side and bottom surfaces that are flat and perpendicular giving accurate installations.
Name | Carriage Type | Drive Type | MAX Horizontal Load (Fz) N | MAX Stroke (mm) | Shop Link |
---|---|---|---|---|---|
MTB042D-0204-12L12 | Profile Rail | Belt | 1,560 | 74 | Shop Now |
MTB042D-1000-12L12 | Profile Rail | Belt | 1,560 | 870 | Shop Now |
MTB042D-2250-12L12 | Profile Rail | Belt | 1,560 | 2,120 | Shop Now |
MTB055D-0240-16L12 | Profile Rail | Belt | 1,850 | 90 | Shop Now |
MTB055D-1000-12F12 | Profile Rail | Belt | 1,850 | 850 | Shop Now |
MTB055D-6300-16L12 | Profile Rail | Belt | 1,850 | 6,150 | Shop Now |
MTB080D-0316-19L12 | Profile Rail | Belt | 4,500 | 86 | Shop Now |
MTB080D-1000-19F12 | Profile Rail | Belt | 4,500 | 770 | Shop Now |
MTB080D-6480-19L12 | Profile Rail | Belt | 4,500 | 6,250 | Shop Now |