PBC Linear applied the proven Simplicity technology to a two-piece aluminum design to create the Uni-Guide. The result is a unique assembly that eliminates tolerance stack up, dampens vibrations and shock loads, and can drop into existing applications making installation easy. Uni-Guide has unlimited design options and versatility making it ideal for applications ranging from low cost automation to packaging equipment.
Name | Size (mm) | Carriages | Rail Length (inches) | Carriage Length (inches) | Shop Link |
---|---|---|---|---|---|
D075-0120-000-1 | 75 | 1 | 12 | 3.50 | Shop Now |
D075-0240-000-1 | 75 | 1 | 24 | 3.50 | Shop Now |
D075-0360-000-1 | 75 | 1 | 36 | 3.50 | Shop Now |
D075-0480-000-1 | 75 | 1 | 48 | 3.50 | Shop Now |
D075CHB-0120-000-1 | 75 | 1 | 12 | 3.50 | Shop Now |
D075CHB-0240-000-1 | 75 | 1 | 24 | 3.50 | Shop Now |
D075CHB-036-000-1 | 75 | 1 | 36 | 3.50 | Shop Now |
D075CHB-0480-1 | 75 | 1 | 48 | 3.50 | Shop Now |
D100-0120-000-1 | 100 | 1 | 12 | 4.50 | Shop Now |
D100-0240-000-1 | 100 | 1 | 24 | 4.50 | Shop Now |
D100-0360-000-1 | 100 | 1 | 36 | 4.50 | Shop Now |
D100-0480-000-1 | 100 | 1 | 48 | 4.50 | Shop Now |
D100CHB-0120-000-1 | 100 | 1 | 12 | 4.50 | Shop Now |
D100CHB-0240-000-1 | 100 | 1 | 24 | 4.50 | Shop Now |
D100CHB-0360-000-1 | 100 | 1 | 36 | 4.50 | Shop Now |
D100CHB-0480-000-1 | 100 | 1 | 48 | 4.50 | Shop Now |
D125-0120-000-1 | 125 | 1 | 12 | 6 | Shop Now |
D125-0240-000-1 | 125 | 1 | 24 | 6 | Shop Now |
D125-0360-000-1 | 125 | 1 | 36 | 6 | Shop Now |
D125-0480-000-1 | 125 | 1 | 48 | 6 | Shop Now |
D125CHB-0120-000-1 | 125 | 1 | 12 | 6 | Shop Now |
D125CHB-0240-000-1 | 125 | 1 | 24 | 6 | Shop Now |
D125CHB-0360-000-1 | 125 | 1 | 36 | 6 | Shop Now |
D125CHB-0480-000-1 | 125 | 1 | 48 | 6 | Shop Now |