CS Compact Series Linear Guide System

Cs Compact Series Linear Guide
Shop
Quote Button
Catalog Button

CS Compact Series Linear Guide System

Driven to excel in confined systems

The Compact Series Linear Guide System from PBC Linear is designed to provide smooth, accurate, and repeatable linear motion in tight spaces. The Compact Series boasts a low profile—23 mm—standard system height making it an ideal solution for applications such as lab automation, medical, automated delivery systems, dispensing robotics, and electronic board manufacturing.

Performance Benefits

  • Bearing options: Gliding Surface Technology provides smooth and quiet operation. This choice is low cost, self-lubricating,and maintenance free. Profile Rail Technology provides rigid performance and is ideal for applications that require high loads or precise positional accuracy.
  • Lead Screw: 6 mm diameter lead screw is available in 1, 2, 5, and 10 mm leads.
  • Nut: Standard fixed or Constant Force™anti-backlash nut.
  • Motor: Integrated NEMA 17 or NEMA 23 stepper motors; single, double, or triple stack; motor mount option for attaching stepper, servo, or smart motor, etc. Option with a manual hand knob is also available.


NameCarriage TypeDrive TypeMAX Horizontal Load (Fz) NMAX Stroke (mm)Shop Link
CSLSM06AGXR10Z-2SN-0200-0Profile RailLead Screw5590135Shop Now
CSLSM06AGXR3A1-2SN-0200-0Profile RailLead Screw5590135Shop Now
CSLSM10AGXR1ZF-2LT-0130-0Profile RailLead Screw25001000Shop Now
CSLSM10AGXR1ZF-2LT-1000-0Profile RailLead Screw25001000Shop Now
CSLSM10AGXR3A1-2LT-0130-0Profile RailLead Screw25001000Shop Now
CSLSM10AGXR3A1-2LT-1000-0Profile RailLead Screw25001000Shop Now
CSMR15D-000-0080-1ZF-AGXR2-0Plain BearingLead Screw240440Shop Now
CSMR15D-000-0080-3A1-AGXR2-0Plain BearingLead Screw240440Shop Now
CSMR15D-000-0200-1Z0-AGXR2-0Plain BearingLead Screw3114135Shop Now
CSMR15D-000-0200-3A1-AGXR2-0Plain BearingLead Screw3114135Shop Now
CSMR15D-000-0510-1ZF-AGXR2-0Plain BearingLead Screw240440Shop Now
CSMR15D-000-0510-3A1-AGXR2-0Plain BearingLead Screw240440Shop Now