Excellent performance in small-scale applications
The BSR Miniature Metric Ball Screw assemblies with Cylindrical and Flange Nuts by PBC Linear represent a significant advancement in precision linear motion technology. Designed and manufactured in America, these ball screw assemblies are available in five metric sizes (diameter x lead), offering a compact and efficient solution for a wide range of applications.
With a static axial load capacity up to 2.144 kN (482 lb.), these units are engineered for durability and performance. The use of a multi-liner ball return system enhances their efficiency, with polymer wipers at each end of the nut to prevent debris ingress, maintaining the system's integrity. The cylindrical nut option provides for a more compact assembly while flange nuts provide ease of installation and removal.
These BSR Miniature Metric Ball Screw assemblies are ideal for applications requiring precise linear motion in a compact footprint, offering both flexibility and high performance in demanding environments.
Get rolling with American-made* miniature metric ball screw assemblies from PBC Linear. Cylindrical-style nuts allow for a more compact assembly design than their flange counterpart. Cylindrical-style nuts mount into specially designed housings, while a keyway in the nut mates with the housing to keep the nut from rotating within the housing.
Name | Diameter (mm) | Lead (mm) | Length (mm) | Motor | Shop Link |
---|---|---|---|---|---|
BSR0601AXRU-0150-CSN-NNN-NNN-N | 6 | 1 | 150 | N/A | Shop Now |
BSR0601AXRU-0250-CSN-NNN-NNN-N | 6 | 1 | 250 | N/A | Shop Now |
BSR0801AXRU-0150-CSN-NNN-NNN-N | 8 | 1 | 150 | N/A | Shop Now |
BSR0801AXRU-0250-CSN-NNN-NNN-N | 8 | 1 | 250 | N/A | Shop Now |
BSR08025SRU-0150-CSN-NNN-NNN-N | 8 | 2.50 | 150 | N/A | Shop Now |
BSR08025SRU-0250-CSN-NNN-NNN-N | 8 | 2.50 | 250 | N/A | Shop Now |
BSR0802AXRU-0150-CSN-NNN-NNN-N | 8 | 2 | 250 | N/A | Shop Now |
BSR0802AXRU-0250-CSN-NNN-NNN-N | 8 | 2 | 150 | N/A | Shop Now |
BSR1002AXRU-0200-CSN-NNN-NNN-N | 10 | 2 | 200 | N/A | Shop Now |
BSR1002AXRU-0500-CSN-NNN-NNN-N | 10 | 2 | 500 | N/A | Shop Now |
Get rolling with American-made* miniature metric ball screw assemblies from PBC Linear. Flanged ball nuts are mounted to a plate or block using bolts or screws are secured through the provided holes. Flange-style nuts can often be easier to remove and install in an assembly, provided the mounting screws are easily accessible.
Name | Diameter (mm) | Lead (mm) | Length (mm) | Motor | Shop Link |
---|---|---|---|---|---|
BSR0601AXRU-0150-RSN-NNN-NNN-N | 6 | 1 | 150 | N/A | Shop Now |
BSR0601AXRU-0250-RSN-NNN-NNN-N | 6 | 1 | 250 | N/A | Shop Now |
BSR0801AXRU-0150-RSN-NNN-NNN-N | 8 | 1 | 150 | N/A | Shop Now |
BSR0801AXRU-0250-RSN-NNN-NNN-N | 8 | 1 | 250 | N/A | Shop Now |
BSR08025SRU-0150-RSN-NNN-NNN-N | 8 | 2.50 | 150 | N/A | Shop Now |
BSR08025SRU-0250-RSN-NNN-NNN-N | 8 | 2.50 | 250 | N/A | Shop Now |
BSR0802AXRU-0150-RSN-NNN-NNN-N | 8 | 2 | 150 | N/A | Shop Now |
BSR0802AXRU-0250-RSN-NNN-NNN-N | 8 | 2 | 250 | N/A | Shop Now |
BSR1002AXRU-0200-RSN-NNN-NNN-N | 10 | 2 | 200 | N/A | Shop Now |
BSR1002AXRU-0500-RSN-NNN-NNN-N | 10 | 2 | 500 | N/A | Shop Now |