UG Series Linear Motion Platform

Ug Series Linear Motion Platform
Shop
Quote Button
Catalog Button

UG Series Linear Motion Platform

Driven to excel in larger systems

The UG Series Linear Motion Platform is a solution designed to be versatile, flexible, and affordable.

Performance Benefits

  • Versatile options allow a design engineer to meet multiple application requirements within a single platform.
  • Flexible due to consistent geometry creating a platform of interchangeable options.
  • Affordable with SIMO qualified rails providing machined precision at extrusion prices.
  • Rail heights; low profile for tight spaces or a tall version for greater structural integrity. Each aluminum base rail is uniquely qualified with the SIMO process(Simultaneous Integral Milling Operation) for six times less bow, two times less twist, and two times better flatness. The result is a base rail with machined precision at aluminum extrusion prices.
  • 2 bearing tribologies; self-lubricating FrelonGOLD® plain bearings which are ideally suited for contaminated environments, and V-wheel roller bearings for high speed applications.
  • 2 drive types; lead screw with machined nut or anti-backlash nut, and two versions of belt drives.

UG Series Linear Motion Platform

UG Series Linear Motion Platform

The UG Series Linear Motion Platform is a solution designed to be versatile, flexible, and affordable.

  • Versatile options allow a design engineer to meet multiple application requirements within a single platform.
  • Flexible due to consistent geometry creating a platform of interchangeable options.
  • Affordable with SIMO qualified rails providing machined precision at extrusion prices.
  • Rail heights; low profile for tight spaces or a tall version for greater structural integrity. Each aluminum base rail is uniquely qualified with the SIMO process(Simultaneous Integral Milling Operation) for six times less bow, two times less twist, and two times better flatness. The result is a base rail with machined precision at aluminum extrusion prices.
  • 2 bearing tribologies; self-lubricating FrelonGOLD® plain bearings which are ideally suited for contaminated environments, and V-wheel roller bearings for high speed applications.
  • 2 drive types; lead screw with machined nut or anti-backlash nut, and two versions of belt drives.
NameCarriage TypeDrive TypeMAX Horizontal Load (Fz) NMAX Stroke (mm)Shop Link
UGA040D-A10-0140-LS1ZF-AG21-0Plain BearingLead Screw60001400Shop Now
UGA040D-A10-0140-LS3A1-AG21-0Plain BearingLead Screw60001400Shop Now
UGA040D-A10-0500-LS1Z0-AG21-0Plain BearingLead Screw880360Shop Now
UGA040D-A10-0500-LS3A1-AG21-0Plain BearingLead Screw880360Shop Now
UGA040D-A10-1500-LS1ZF-AG21-0Plain BearingLead Screw60001400Shop Now
UGA040D-A10-1500-LS3A1-AG21-0Plain BearingLead Screw60001400Shop Now
UGT040D-A10-0140-LS1ZF-AG21-0Plain BearingLead Screw47101400Shop Now
UGT040D-A10-0140-LS3A1-AG21-0Plain BearingLead Screw47101400Shop Now
UGT040D-A10-0500-LS1Z0-AG21-0Plain BearingLead Screw880360Shop Now
UGT040D-A10-0500-LS3A1-AG21-0Plain BearingLead Screw880360Shop Now
UGT040D-A10-1500-LS1ZF-AG21-0Plain BearingLead Screw47101400Shop Now
UGT040D-A10-1500-LS3A1-AG21-0Plain BearingLead Screw47101400Shop Now
UGT040D-B21-0200-BD1B4-00L0-0V-Guide RollersBelt8801900Shop Now
UGT040D-B21-0200-BD1ZG-00L0-0V-Guide RollersBelt8801900Shop Now
UGT040D-B21-1000-BD1B4-00L0-0V-Guide RollersBelt880800Shop Now
UGT040D-B21-1000-BD1Z0-00L0-0V-Guide RollersBelt880800Shop Now
UGT040D-B21-2000-BD1ZG-00L0-0V-Guide RollersBelt8801900Shop Now