Pre-Assembled Rollers Fit Many Needs
PBC Linear Hardened Crown Rollers are a superb choice for low-cost linear motion. The 1.38" (35 mm) diameter rollers come pre-assembled and are self-aligning for simple installation. Hardened Crown Rollers are great for point-to-point applications, and ensure strong, sturdy and long-lasting linear motion. Hardened Crown Rollers are one of the least expensive linear bearing systems offered by PBC Linear making them ideal for machine tool doors, sliding doors, garage doors or many other general purpose applications.
NOTE: Rails, Wheels, End Stops, and Angle Brackets must be ordered as individual items below.
Shop our standard off-the-shelf offerings or use the configurator to customize the perfect solution for your linear motion application. Rails, Wheels, End Stops, and Angle Brackets must be ordered as individual items below.
Name | Item | Rail Length (inches) | Material | Shop Link |
---|---|---|---|---|
PAC2244 | Angle Bracket | - | Steel | Shop Now |
PAC2245-0012 | Rail | 120 | Steel | Shop Now |
PAC2245-0024 | Rail | 240 | Steel | Shop Now |
PAC2245-0048 | Rail | 480 | Steel | Shop Now |
PAC2245-0072 | Rail | 720 | Steel | Shop Now |
PAC2246 | End Stops | - | Steel | Shop Now |
PAC2247-0012 | Rail | 120 | Black Powder Coat | Shop Now |
PAC2247-0024 | Rail | 240 | Black Powder Coat | Shop Now |
PAC2247-0048 | Rail | 480 | Black Powder Coat | Shop Now |
PAC2247-0072 | Rail | 720 | Black Powder Coat | Shop Now |
PAC3016 | Bearing | - | Steel | Shop Now |
PAC3016M | Bearing with Metric Thread | - | Steel | Shop Now |