The low cost Low Profile Mini-Rail LPM comes available in 4 different sizes and is the perfect solution for compact low friction motion in the medical, packaging, and automation industries. Low Profile Mini-Rail LPM is composed of a molded polymer slider with stainless steel thread inserts and anodized aluminum rails. The LPM is resistant to lubricants, fuels, dyes, and weak acids and can operate in temperatures ranging from (-35°C to 65°C). Industry standard interchangeable, the LPM series is a fool proof polymer slider.
Name | Compensated | Size (mm) | Item | Length (mm) | Shop Link |
---|---|---|---|---|---|
LPM17-0100-1 | 17 | Carriage +Rail | 100 | Shop Now | |
LPM17-0125-1 | 17 | Carriage + Rail | 125 | Shop Now | |
LPM17-0150-1 | 17 | Carriage + Rail | 150 | Shop Now | |
LPM17-0200-1 | 17 | Carriage + Rail | 200 | Shop Now | |
LPM17-0250-1 | 17 | Carriage + Rail | 250 | Shop Now | |
LPM27-0100-1 | 27 | Carriage + Rail | 100 | Shop Now | |
LPM27-0150-1 | 27 | Carriage + Rail | 150 | Shop Now | |
LPM27-0400-1 | 27 | Carriage + Rail | 400 | Shop Now | |
LPM27-0750-1 | 27 | Carriage + Rail | 750 | Shop Now | |
LPM27-1000-1 | 27 | Carriage + Rail | 1,000 | Shop Now | |
LPM40-0200-1 | 40 | Carriage + Rail | 200 | Shop Now | |
LPM40-0500-1 | 40 | Carriage + Rail | 500 | Shop Now | |
LPM40-0750-1 | 40 | Carriage + Rail | 750 | Shop Now | |
LPM40-1000-1 | 40 | Carriage + Rail | 1,000 | Shop Now | |
LPM80-0300-1 | 80 | Carriage + Rail | 300 | Shop Now | |
LPM80-0500-1 | 80 | Carriage + Rail | 500 | Shop Now | |
LPM80-1000-1 | 80 | Carriage + Rail | 1,000 | Shop Now | |
LPM80-1500-1 | 80 | Carriage + Rail | 1,500 | Shop Now | |
LPM80-2000-1 | 80 | Carriage + Rail | 2,000 | Shop Now |