Practical Precision in Linear Motion
Redi-Rail Linear Slides are designed for diverse industrial applications, offering a unique blend of speed, accuracy, and strength in a range of environments. The patented side adjustment feature makes setting preload easy and are equipped with counter-bore mounting holes for quick installation over multiple orientations. They are also equipped with integral seals to wipe the raceway and lubricated for life bearings that are sealed against contamination. Carriages with three, four and five bearing options are available for increased load and moment ratings. The aluminum rail integrated with hardened steel races ensure a lightweight design without sacrificing strength.
These slides provide a comprehensive solution for linear motion requirements, combining high performance with ease of use and maintenance. The Redi-Rail Linear Slides are offered in both metric and inch measurement systems as well as a metric low profile option. They can be optimized for corrosion resistance with 440 Stainless Steel races and can be implemented in several applications; such as automated vending, robotic dispensing, large format door-frames, industrial linear guidance and material handling.
Shop our standard off-the-shelf offerings or use the configurator to customize the perfect solution for your linear motion application. Rails and carriages are sold separately.
Redi-Rail Metric Rails are equipped with oil impregnated wiper seals for self-lubrication of shaft raceways on the rail. The wiper is composed of a molded plastic casing spring-load for even pressure. There are also corrosion resistant versions available.
Name | Width (mm) | Item | Rail Length (mm) | Material | Shop Link |
---|---|---|---|---|---|
RR30-0250 | 30 | Rail | 250 | Steel | Shop Now |
RR30-0500 | 30 | Rail | 500 | Steel | Shop Now |
RR30-1000 | 30 | Rail | 1,000 | Steel | Shop Now |
RR30CR-0250 | 30 | Rail | 250 | Stainless Steel | Shop Now |
RR30CR-0500 | 30 | Rail | 500 | Stainless Steel | Shop Now |
RR30CR-1000 | 30 | Rail | 1,000 | Stainless Steel | Shop Now |
RR45-0250 | 45 | Rail | 250 | Steel | Shop Now |
RR45-0500 | 45 | Rail | 500 | Steel | Shop Now |
RR45-1000 | 45 | Rail | 1,000 | Steel | Shop Now |
RR45CR-0250 | 45 | Rail | 250 | Stainless Steel | Shop Now |
RR45CR-0500 | 45 | Rail | 500 | Stainless Steel | Shop Now |
RR45CR-1000 | 45 | Rail | 1,000 | Stainless Steel | Shop Now |
RR65-0250 | 65 | Rail | 250 | Steel | Shop Now |
RR65-0500 | 65 | Rail | 500 | Steel | Shop Now |
RR65-1000 | 65 | Rail | 1,000 | Steel | Shop Now |
RR65CR-0250 | 65 | Rail | 250 | Stainless Steel | Shop Now |
RR65CR-0500 | 65 | Rail | 500 | Stainless Steel | Shop Now |
RR65CR-1000 | 65 | Rail | 1,000 | Stainless Steel | Shop Now |
Name | Width (mm) | Item | Carriage Length (mm) | Material | |
RRS30 | 25.40 | 3-Roller Carriage | 86.90 | Steel | Shop Now |
RRS30A-3R-SS | 25.40 | 3-Roller Carriage | 86.90 | Stainless Steel | Shop Now |
RRS30A-4 | 25.40 | 4-Roller Carriage | 112.00 | Steel | Shop Now |
RRS30A-5 | 25.40 | 5-Roller Carriage | 137.00 | Steel | Shop Now |
RRS45 | 38.10 | 3-Roller Carriage | 117.00 | Steel | Shop Now |
RRS45A-3R-SS | 38.10 | 3-Roller Carriage | 117.00 | Stainless Steel | Shop Now |
RRS45A-4 | 38.10 | 4-Roller Carriage | 152.00 | Steel | Shop Now |
RRS45A-5 | 38.10 | 5-Roller Carriage | 189.50 | Steel | Shop Now |
RRS65 | 50.80 | 3-Roller Carriage | 162.00 | Steel | Shop Now |
RRS65A-3R-SS | 50.80 | 3-Roller Carriage | 162.00 | Stainless Steel | Shop Now |
RRS65A-4 | 50.80 | 4-Roller Carriage | 215.35 | Steel | Shop Now |
RRS65A-5 | 50.80 | 5-Roller Carriage | 268.70 | Steel | Shop Now |
Redi-Rail® Inch Rails come with a factory fixed preload fit to the rail. They require lubrication on the rails. It's recommended that white lithium based grease be applied every 50,000 cycles. Corrosion resistant versions are also available.
Name | Width (in) | Item | Rail Length (in) | Material | Shop Link |
---|---|---|---|---|---|
RR14-0120 | 1.32 | Rail | 120 | Steel | Shop Now |
RR14-0240 | 1.32 | Rail | 240 | Steel | Shop Now |
RR14CR-0120 | 1.32 | Rail | 120 | Stainless Steel | Shop Now |
RR14CR-0240 | 1.32 | Rail | 240 | Stainless Steel | Shop Now |
RR18-0120 | 1.91 | Rail | 120 | Steel | Shop Now |
RR18-0240 | 1.91 | Rail | 240 | Steel | Shop Now |
RR18CR-0120 | 1.91 | Rail | 120 | Stainless Steel | Shop Now |
RR18CR-0240 | 1.91 | Rail | 240 | Stainless Steel | Shop Now |
Name | Width (in) | Item | Carriage Length (in) | Material | |
RRS14 | 1.25 | Carriage | 3.25 | Steel | Shop Now |
RRS14F-3RSS | 1.25 | Carriage | 3.25 | Stainless Steel | Shop Now |
RRS14PW | 1.25 | Carriage w/ Wiper | 4.13 | Steel | Shop Now |
RRS18 | 1.50 | Carriage | 4.50 | Steel | Shop Now |
RRS18F-3R-SS | 1.50 | Carriage | 4.50 | Stainless Steel | Shop Now |
RRS18PW | 1.50 | Carriage w/ Wiper | 5.36 | Steel | Shop Now |
Low Profile Redi-Rail® has a miniscule 19 mm profile and thrives in tight spaces where other linear slides cannot fit. Corrosion resistant variations are also available.
Name | Width (mm) | Item | Carriage Length (mm) | Material | Shop Link |
---|---|---|---|---|---|
RRL34C-A2-019A-C0 | 76.20 | Carriage | 90 | Steel | Shop Now |
RRL34C-A3-019A-C0 | 76.20 | Carriage | 90 | Stainless Steel | Shop Now |
Name | Width (mm) | Item | Rail Length (mm) | Material | |
RRL34R-019.685-R0 | 36.80 | Rail | 500 | Steel | Shop Now |
RRL34R-019.685-R1 | 36.80 | Rail | 500 | Stainless Steel | Shop Now |
RRL34R-039.370-R0 | 36.80 | Rail | 1,000 | Steel | Shop Now |
RRL34R-039.370-R1 | 36.80 | Rail | 1,000 | Stainless Steel | Shop Now |