Low Profile Linear Rail - Redi-Rail RRL34R-019.685-R1 Stainless Steel Raceways Length: 500mm Width: 34mm

Low-profile linear guide rail with stainless steel rod raceways, 500mm long × 34mm wide, from the Redi-Rail RRL34 series. Its lightweight, clear-anodized aluminum body features a shallow U-shaped profile with two outward-facing 440 stainless steel rod raceways for smooth, precise linear motion and enhanced corrosion resistance. The rail is pre-drilled for mounting with button head cap screws (BHCS), sold separately. Designed for use with RRL34C-A3-019A-C0 carriages featuring four sealed, double-row stainless steel gothic-arch cam rollers, the rail and carriage form an ultra-low-profile linear guide system just 19mm high, ideal for compact automation, medical devices, and tight spaces.

  • Rail only; compatible Redi-Rail carriage sold separately
  • Compatible carriage: RRL34C-A3-019A-C0 with stainless steel cam rollers
  • Stainless steel rod raceways for enhanced corrosion resistance
  • Rail width: 34mm | Length: 500mm | Height: 10mm
  • Lightweight clear-anodized aluminum rail body
  • Two outward-facing 440 stainless steel rod raceways
  • Ultra-low assembled rail-and-carriage height: 19mm
  • Pre-drilled mounting holes centered along rail length unless Y is specified
  • Mounting holes accept button head cap screws (BHCS), sold separately
  • Ideal for compact automation, medical devices, and tight spaces

3D Models

TypeFileFormatLink
3dRRL34R-019.htmlhtmlView
cadRRL34R-019.x_tSolidWorks >=2006Download
$113.47
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.98 lbs1.45 in19.68 in0.4 in
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

html
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

CRT Catalog - Roller Bearings and Linear Guideways
catalogOpen Link

News & Blogs

Luxury Aircraft Interiors
blogOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link

Customers also purchased