Linear Guide Carriage - Redi-Rail RRS14F-3RSS w/ 3 Roller Bearings of Stainless Steel - Width: 1.33″, Fixed Preload

Linear Guide Carriage with 3 corrosion-resistant stainless steel rollers and a width of 1.34" (34mm). Each Redi-Rail product is designed for easy installation. Compatible with the linear rail product number RR14.

  • Carriage Only - Compatible with Linear Rail RR14
  • Material: Stainless steel for enhanced corrosion resistance and durability.
  • Compatible with Redi-Rail Inch Rails for high accuracy linear movement.
  • Equipped with integral seals to protect against contamination in harsh environments.
  • Factory-fixed preload fit ensures optimal performance.
  • Rollers lubricated for life, reducing maintenance requirements.
  • Ideal for use in applications like large format door-frames and material handling
$219.39
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weight
1 lbs
Redi-Rail Linear Guide Overview
Redi-Rail Linear Guide Overview
Redi Rail Adjustment Advantage
Redi Rail Adjustment Advantage
How-to Video: Adjusting Pre-load on Low Profile Redi-Rail
How-to Video: Adjusting Pre-load on Low Profile Redi-Rail
Mobile & On Vehicle Applications
Mobile & On Vehicle Applications
PBC Linear Introduces Extension of Redi-Rail Carriage Options
PBC Linear Introduces Extension of Redi-Rail Carriage Options
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

News & Blogs

Properly Preload: Mount: and Orient Redi-Rail Linear Guides
blogOpen Link
Adjusting preload on Low Profile Redi-Rail Linear Guides
blogOpen Link
Optimize Linear Bearings Guides for Washdown Applications
blogOpen Link
Bay Area Rapid Transit
blogOpen Link
Pharmaceutical Automation
blogOpen Link
Pharmacy Sorting Robot Glides without Fail with Redi-Rail Linear Guides
newsOpen Link
Linear Motion Keeps Beer Line Flowing
blogOpen Link
Aircraft Maintenance Gantry
blogOpen Link
Simplicity® Pillow blocks and Redi-Rail® Keeps Brewer Green to Go for St. Patrick’s Day and all year round!
newsOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link