Adjusting preload on Low Profile Redi-Rail Linear Guides

Adjusting preload on Low Profile Redi-Rail Linear Guides

Linear guides of the Low Profile Redi-Rail® product line feature a compact 19 mm profile, enabling seamless integration into tight spaces where other linear guides cannot fit. Constructed with a lightweight aluminum anodized rail and hardened steel races, Low Profile Redi-Rail guides support loads up to 110 lbs, ensuring durability and reliability. They excel in applications like automated beverage kiosks and small-scale cabinetry, providing smooth, low-friction motion for actuator systems requiring confined, precise linear movement.

Discover your ideal linear motion solution:


While carriages come with a factory-set preload, you have the option of adjusting depending on your application needs. This video above demonstrates how to adjust your pre-load into our Low Profile Redi-Rail linear guide carriages in order to provide high performance travel specific to the customer’s application.

In this video, we join one of our knowledgeable product managers as he demonstrates how easy the LPRR carriage can be adjusted using the standard side-adjustable configuration. This video will soon be updated to show the now standard size profile carriage of 19 mm, but is still helpful in showing the process of adjusting pre-load without un-installing the linear guide from the application.

Below are some additional specifications on the Low Profile Redi-Rail:

  1. Precision machined rail for high parallelism
  2. Shaft raceways parallel within 0.050 mm (0.002 in)
  3. Rails available in lengths up to 3 m (10 ft), and end join-able for longer lengths
  4. Rail straightness +/-0.5. mm/300mm (+/-0.002 in/foot)
  5. Handles loads up to 489 N (110 lb)
  6. Hardened steel or 440 stainless steel
  7. Double row, gothic arch rollers
  8. Optional slide oil impregnated lube pad wipers for self-lubrication
  9. Operating temperatures up to 80° C (176° F)
  10. Corrosion resistant version available
Low Profile Linear Guides
›
Cite This Page

Source: PBC Linear - “Adjusting preload on Low Profile Redi-Rail Linear Guides”
https://pbclinear.com/blogs/blog/adjusting-preload-on-low-profile-redi-rail
Last updated: September 2025