Linear Guide Carriage - Redi-Rail RRS18 w/ 3 Steel Roller Bearings - Width: 1.92″

Steel carriage for 1.92 inch wide Redi-Rail RR18 linear rails with 3 double row, sealed, carbon steel roller bearings that can be adjusted for pre-load from a hole in the side. 

  • Carriage only
  • Steel Material - 3 Roller Bearings made of Carbon Steel
  • Compatible with rail part number RR14
  • Width is 1.92 Inches

3D Models

TypeFileFormatLink
3dRRS18.htmlhtmlView
cadRRS18.x_tSolidWorks >=2006Download
$134.26
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
0.5 lbs0.87 in0 in1.51 in
Redi-Rail Linear Guide Overview
Redi-Rail Linear Guide Overview
Redi Rail Adjustment Advantage
Redi Rail Adjustment Advantage
How-to Video: Adjusting Pre-load on Low Profile Redi-Rail
How-to Video: Adjusting Pre-load on Low Profile Redi-Rail
Mobile & On Vehicle Applications
Mobile & On Vehicle Applications
PBC Linear Introduces Extension of Redi-Rail Carriage Options
PBC Linear Introduces Extension of Redi-Rail Carriage Options
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

SolidWorks >=2006
cadDownload
html
3dView

News & Blogs

Properly Preload: Mount: and Orient Redi-Rail Linear Guides
blogOpen Link
Adjusting preload on Low Profile Redi-Rail Linear Guides
blogOpen Link
Optimize Linear Bearings Guides for Washdown Applications
blogOpen Link
Bay Area Rapid Transit
blogOpen Link
Pharmaceutical Automation
blogOpen Link
Pharmacy Sorting Robot Glides without Fail with Redi-Rail Linear Guides
newsOpen Link
Linear Motion Keeps Beer Line Flowing
blogOpen Link
Aircraft Maintenance Gantry
blogOpen Link
Simplicity® Pillow blocks and Redi-Rail® Keeps Brewer Green to Go for St. Patrick’s Day and all year round!
newsOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link