Linear Guide Rail w/ Steel Rods - Redi-Rail RR18-012.000 Width: 48mm Length: 12″

Linear Rail, 1.92 inches wide, 12 inches long, from the Redi-Rail Linear Guide series, with a U-shaped aluminum body and gothic arch steel raceways. Pre-drilled for mounting, it is compatible with the RRS18 carriage.

Part Number RR18-012-000 - Rail Only - Carriage RRS18 Sold Separately
Nominal Size Width 1.92"
Rail Type Redi-Rail Inch Linear Guide Rail with Steel Rod Raceways
Rail Length Length: 012.000"

3D Models

TypeFileFormatLink
3dRR18-012.htmlhtmlView
cadRR18-012.stepSTEP AP214Download
$58.81
Configure Custom Length

Max Length: 6,000 mm

Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
0.84 lbs0.75 in12 in1.91 in
Redi-Rail Linear Guide Overview
Redi-Rail Linear Guide Overview
Redi Rail Adjustment Advantage
Redi Rail Adjustment Advantage
How-to Video: Adjusting Pre-load on Low Profile Redi-Rail
How-to Video: Adjusting Pre-load on Low Profile Redi-Rail
Mobile & On Vehicle Applications
Mobile & On Vehicle Applications
PBC Linear Introduces Extension of Redi-Rail Carriage Options
PBC Linear Introduces Extension of Redi-Rail Carriage Options
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

html
3dView
STEP AP214
cadDownload

News & Blogs

Properly Preload: Mount: and Orient Redi-Rail Linear Guides
blogOpen Link
Adjusting preload on Low Profile Redi-Rail Linear Guides
blogOpen Link
Optimize Linear Bearings Guides for Washdown Applications
blogOpen Link
Bay Area Rapid Transit
blogOpen Link
Pharmaceutical Automation
blogOpen Link
Pharmacy Sorting Robot Glides without Fail with Redi-Rail Linear Guides
newsOpen Link
Linear Motion Keeps Beer Line Flowing
blogOpen Link
Aircraft Maintenance Gantry
blogOpen Link
Simplicity® Pillow blocks and Redi-Rail® Keeps Brewer Green to Go for St. Patrick’s Day and all year round!
newsOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link