Low Profile Linear Rail - Redi-Rail RRL34R-019.685-R0 w/ Steel Raceways - Width: 34mm Length: 500mm

Low Profile Linear Rail, 34mm wide and 500mm long, from the Redi-Rail series of linear guides, features a very shallow u-shaped aluminum rail with hardened steel raceways and pre-drilled mounting holes. It is compatible with the RRL34C-A2 carriage, which is wider than the rail.

  • Linear Rail Only - Low Profile
  • Compatible with carriage part number  RRL34C-A2
  • Pre-drilled for mounting; holes centered on rail length if Y is not specified
  • Mounting holes fit BHCS (Button Head Cap Screws, sold separately)

Available Lengths:

3D Models

TypeFileFormatLink
3dRRL34R-019.htmlhtmlView
cadRRL34R-019.x_tSolidWorks >=2006Download
$63.10
Configure Custom Length

Max Length: 3,048 mm

Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.98 lbs1.45 in19.69 in0.4 in
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

SolidWorks >=2006
cadDownload
html
3dView

News & Blogs

Luxury Aircraft Interiors
blogOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link

Customers also purchased