Low Profile Linear Rail - Redi-Rail RRL34R-039.370-R0 Hardened Steel Raceways - Length: 1000mm Width: 34mm
Low-profile linear guide rail, 1000mm long × 34mm wide, with hardened steel rod raceways, from the Redi-Rail RRL34 series. Its lightweight, clear-anodized aluminum body features a shallow U-shaped profile with two outward-facing RC60 hardened steel rod raceways for smooth, precise linear motion and enhanced wear resistance. The rail is designed for use with RRL34C-A2 carriages featuring four sealed, double-row hardened steel gothic-arch cam rollers. The rail is pre-drilled for mounting with button head cap screws (BHCS), sold separately. Together, the rail and carriage form an ultra-low-profile linear guide system just 19mm high, ideal for compact automation, medical devices, and tight spaces.
- Rail only; compatible Redi-Rail carriage sold separately
- Hardened RC60 steel rod raceways for durability and wear resistance
- Rail width: 34mm | Length: 1000mm | Height: 10mm
- Compatible carriage: RRL34C-A2 with hardened steel cam rollers
- Lightweight clear-anodized aluminum rail body
- Two outward-facing hardened steel rod raceways
- Ultra-low assembled rail-and-carriage height: 19mm
- Pre-drilled mounting holes centered along rail length unless Y is specified
- Mounting holes accept button head cap screws (BHCS), sold separately
- Ideal for compact automation, medical devices, and tight spaces
Available Lengths:
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | RRL34R-039.x_t | SolidWorks >=2006 | Download |
