Linear Guide Rail - Stainless Steel Rods - Redi-Rail RR65CR-1000 Width: 65mm Length: 1000mm

  • Length: 1,000 mm (39.37 in)
  • Rail Width (B): 65 mm (2.56 in)
  • Mounting Hole Pitch (X): 80 mm (3.15 in)
  • Raceway: 440 stainless steel
  • Max Rail Length: 6,000 mm (236.22 in)
Linear Rail with stainless steel raceways, 65mm wide and 1000mm long, from the Redi-Rail series of linear guides. Features a U-shaped aluminum alloy body with gothic archways for the raceways which are compatible with the RRS65A-3R-SS carriage and its corrosion-resistant stainless steel rollers. Designed for compact setups in automation and robotics, it includes pre-drilled mounting holes.

Lengths:

$305.49
This quantity could qualify for bulk pricing.
Configure Custom Features
Contact
Resources
View Catalog
Dimensions
Media
Charts
Resources
37-RRMetric-RAIL-Dim.webp
WidthLengthMounting FastenersMax Rail Length
65 mm1,000 mm (39.37 in)M6 BHCS6,000 mm (236.22 in)
Approx. Weight
8.27 lbs

*For complete dimensions see tab

Videos

Redi-Rail Linear Guide Overview
Redi-Rail Linear Guide Overview
Redi Rail Adjustment Advantage
Redi Rail Adjustment Advantage
How-to Video: Adjusting Pre-load on Low Profile Redi-Rail
How-to Video: Adjusting Pre-load on Low Profile Redi-Rail
Mobile & On Vehicle Applications
Mobile & On Vehicle Applications
PBC Linear Introduces Extension of Redi-Rail Carriage Options
PBC Linear Introduces Extension of Redi-Rail Carriage Options
Linear Guides of the Redi-Rail line
Linear Guides of the Redi-Rail line
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

News & Blogs

Properly Preload: Mount: and Orient Redi-Rail Linear Guides
blogOpen Link
Adjusting preload on Low Profile Redi-Rail Linear Guides
blogOpen Link
Optimize Linear Bearings Guides for Washdown Applications
blogOpen Link
Bay Area Rapid Transit
blogOpen Link
Pharmaceutical Automation
blogOpen Link
Pharmacy Sorting Robot Glides without Fail with Redi-Rail Linear Guides
newsOpen Link
Linear Motion Keeps Beer Line Flowing
blogOpen Link
Aircraft Maintenance Gantry
blogOpen Link
Simplicity® Pillow blocks and Redi-Rail® Keeps Brewer Green to Go for St. Patrick’s Day and all year round!
newsOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link
Metric Redi-Rail Carriage 3 Rollers | PBC Linear
Metric Redi-Rail Carriage 4 Rollers | PBC Linear
Metric Redi-Rail Carriage 5 Rollers | PBC Linear

1. Double Row Bearing

High speed & acceleration

2. Sealed Roller

Ideal around contaminants

Metric Redi-Rail carriages from PBC Linear have double row bearings, sealed rollers, wipers, and side adjustable preload.

3. Wiper

Molded plastic casing spring-load for even pressure

4. Pre-Load Adjustment

Patented side adjustable preload

Load Ratings

Part
No.
# of
Rollers
Fd
N
Fy
N
Fz
N
Mx
N-M
My
N-M
Mz
N-M
RRS30 31,4401,0003302613
41,4401,00044041125
52,1601,50055041738
RRS45 34,4042,66082772048
44,4042,6601,103134096
56,6063,9901,3791360144
RRS65 310,2005,9501,6781958155
410,2005,9502,23738116309
515,3008,9252,79638175464
Metric Redi-Rail Linear Guide Axis | PBC Linear

\( F_d \) = Dynamic capacity (LC) 
\( F_z \) = Axial capacity 
\( F_y \) = Radial capacity 
\( M_x, M_y, M_z \) = Moment capacities

Conversions

newton (N) • 0.2248 = lb.
(lb) meter • 0.0397 = inch
newton - meter (N-m) • 8.851 = in.-lb.

Dimensional Information mm

Part
No.
# of
Rollers
A1 A G B D E F Mounting
Holes
Weight
kg
RRS30 322.62825.43015.986.9026M5 x 0.80.09
422.62825.43015.9112.0026M5 x 0.80.12
522.62825.43015.9137.0026M5 x 0.80.17
RRS45 325.83338.14520.4117.0036M8 x 1.250.23
425.83338.14520.4152.0035M8 x 1.250.28
525.83338.14520.4189.5035M8 x 1.250.33
RRS65 332.34250.86528.6162.0052M8 x 1.250.39
432.34250.86528.6215.3552M8 x 1.250.51
532.34250.86528.6268.7052M8 x 1.250.63

Rail Dimensions

Metric Redi-Rail Linear Slide Dimensions | PBC Linear
Metric Redi-Rail Linear Slides from PBC Linear have an aluminum body and hardened steel raceway inserts.
  • Aluminum alloy body
  • Hardened steel raceway inserts standard or stainless steel inserts optional

Dimensional Information mm 

Part
No.
X B Mounting
Fasteners
Weight
kg/m
RR306030M5 BHCS0.868
RR456045M6 BHCS1.718
RR658065M6 BHCS3.758

Note: Rail lengths are available up to 6 m. Y dimension is specified by customer at time of order. If Y is not specified, holes are centered on length of rail. BHCS - Button Head Cap Screw.

Roller/Shaft Interface

  • Gothic Arch Contact for smooth, high speed performance
The Gothic Arch Contact in Metric Redi-Rail carriages from PBC Linear provide smooth, high-speed performance.

3D Models

SolidWorks >=2006
cadDownload

Catalogs & Datasheets

CRT Catalog - Roller Bearings and Linear Guideways
catalogOpen Link

Customers also purchased