Redi-Rail ISO Metric linear guide — RR rail with RRS carriage

Redi-Rail Linear Guides — ISO Metric Series

  • Max Load Capacity: 5,950 N (1,340 lb)
  • Max Speed (ISO Metric): 8 m/s (315 in/s)
  • Max Rail Length: 6,000 mm (236 in)
  • Rail Sizes: 14, 18, 30, 45, 65
  • Carriage Rollers: 3, 4 or 5
  • Raceways: Hardened steel or 440 stainless steel
  • Operating Temperature: -20 to 80 °C (-4 to 176 °F)

Redi-Rail Metric Rails are equipped with oil impregnated wiper seals for self-lubrication of shaft raceways on the rail. The wiper is composed of a molded plastic casing spring-load for even pressure. There are also corrosion resistant versions available.

Configure Custom (opens in a new tab)

Filter

Filter Results

Products (30)

ISO Metric Series

*Full dimensions shown on individual product pages

Part No.ComponentRail SizeLengthMaterialPriceActions
RR30-0250Rail 30 mm 250 mm Steel $40.23 Shop
RR30CR-0250Rail 30 mm 250 mm Stainless Steel $56.27 Shop
RR30-0500Rail 30 mm 500 mm Steel $80.47 Shop
RR30CR-0500Rail 30 mm 500 mm Stainless Steel $112.54 Shop
RR30-1000Rail 30 mm 1,000 mm Steel $160.94 Shop
RR30CR-1000Rail 30 mm 1,000 mm Stainless Steel $225.09 Shop
RR45-0250Rail 45 mm 250 mm Steel $44.24 Shop
RR45CR-0250Rail 45 mm 250 mm Stainless Steel $60.30 Shop
RR45-0500Rail 45 mm 500 mm Steel $88.48 Shop
RR45CR-0500Rail 45 mm 500 mm Stainless Steel $120.61 Shop
RR45-1000Rail 45 mm 1,000 mm Steel $176.94 Shop
RR45CR-1000Rail 45 mm 1,000 mm Stainless Steel $241.21 Shop
RR65-0250Rail 65 mm 250 mm Steel $60.30 Shop
RR65CR-0250Rail 65 mm 250 mm Stainless Steel $76.37 Shop
RR65-0500Rail 65 mm 500 mm Steel $120.61 Shop
RR65CR-0500Rail 65 mm 500 mm Stainless Steel $152.75 Shop
RR65-1000Rail 65 mm 1,000 mm Steel $241.21 Shop
RR65CR-1000Rail 65 mm 1,000 mm Stainless Steel $305.49 Shop
RRS30Carriage 30 mm 86.9 mm Steel $131.72 Shop
RRS30A-3R-SSCarriage 30 mm 86.9 mm Stainless Steel $244.24 Shop
RRS30A-4Carriage 30 mm 112 mm Steel $171.67 Shop
RRS30A-5Carriage 30 mm 137 mm Steel $203.13 Shop
RRS45Carriage 45 mm 117 mm Steel $148.63 Shop
RRS45A-3R-SSCarriage 45 mm 117 mm Stainless Steel $275.19 Shop
RRS45A-4Carriage 45 mm 152 mm Steel $194.56 Shop
RRS45A-5Carriage 45 mm 189.5 mm Steel $229.39 Shop
RRS65Carriage 65 mm 162 mm Steel $228.69 Shop
RRS65A-3R-SSCarriage 65 mm 162 mm Stainless Steel $336.79 Shop
RRS65A-4Carriage 65 mm 215.35 mm Steel $298.03 Shop
RRS65A-5Carriage 65 mm 268.7 mm Steel $359.50 Shop