Linear Guide Rail - Stainless Steel Rods Redi-Rail RR14CR-024.000 Width: 34mm Length: 24″

Linear Rail with Stainless Steel Raceways, 1.34" wide and 24" long, from the Redi-Rail series of linear guides. Features a U-shaped aluminum alloy body with gothic archways for the raceways which are compatible with the RRS14PW carriage and its stainless steel rollers. Designed for compact setups in automation and robotics, it includes pre-drilled mounting holes.

  • Linear Rail Only - Stainless Steel Raceways
  • Compatible with carriage part number RRS14PW
  • Pre-drilled for mounting; holes centered on rail length if Y is not specified
  • Mounting holes fit BHCS (Button Head Cap Screws, sold separately)

3D Models

TypeFileFormatLink
3dRR14CR-024.htmlhtmlView
cadRR14CR-024.stepSTEP AP214Download
cadRR14CR-024.x_tSolidWorks >=2006Download
$107.64
Configure Custom Length

Max Length: 6,000 mm

Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
1.2 lbs0.6 in24 in1.33 in
Redi-Rail Linear Guide Overview
Redi-Rail Linear Guide Overview
Redi Rail Adjustment Advantage
Redi Rail Adjustment Advantage
How-to Video: Adjusting Pre-load on Low Profile Redi-Rail
How-to Video: Adjusting Pre-load on Low Profile Redi-Rail
Mobile & On Vehicle Applications
Mobile & On Vehicle Applications
PBC Linear Introduces Extension of Redi-Rail Carriage Options
PBC Linear Introduces Extension of Redi-Rail Carriage Options
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

SolidWorks >=2006
cadDownload
html
3dView
STEP AP214
cadDownload

News & Blogs

Properly Preload: Mount: and Orient Redi-Rail Linear Guides
blogOpen Link
Adjusting preload on Low Profile Redi-Rail Linear Guides
blogOpen Link
Optimize Linear Bearings Guides for Washdown Applications
blogOpen Link
Bay Area Rapid Transit
blogOpen Link
Pharmaceutical Automation
blogOpen Link
Pharmacy Sorting Robot Glides without Fail with Redi-Rail Linear Guides
newsOpen Link
Linear Motion Keeps Beer Line Flowing
blogOpen Link
Aircraft Maintenance Gantry
blogOpen Link
Simplicity® Pillow blocks and Redi-Rail® Keeps Brewer Green to Go for St. Patrick’s Day and all year round!
newsOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link