Low Profile Linear Guide Carriage - Redi-Rail RRL34C-A2-019A-C0 Width: 90mm, 4 Hardened Steel Rollers
Low-profile flat plate linear guide carriage designed for the Redi-Rail RRL34R low-profile linear rail, featuring 4 hardened steel gothic arch rollers that glide over the rail's shaft raceways. With a wide plate measuring 90mm, significantly larger than the 76mm rail it rides on, the height of the entire linear guide is only 19mm. The roller bearings are finished with a clear anodize for corrosion resistance, and they include side-adjustable preload for precision linear motion in confined spaces, supporting loads up to 489 N (110 lbs).
- Made from durable steel, ensuring robust performance.
- Compatible with the RRL34R low-profile ISO metric linear rail.
- Features sealed double-row gothic arch steel roller bearings for reliable operation.
- Corrosion Resistance: Clear Anodize
- Preload: Side Adjustable
- Ideal for precision linear motion within confined spaces.
- Supports the system's capability to handle loads up to 489 N (110 lbs).
- Works seamlessly within the compact 19 mm high profile system.
